SPRUIY1C November 2020 – April 2024
The EVM supports two buttons that provide a reset and user input to the controller.
Push Button | Signal | Function |
---|---|---|
SW1 | TPR_NRST | AM273x, PMIC, and FTDI device reset |
SW2 | MSS_GPIO_28 | User interrupt input |
Reference | Usage | Comments | Image |
---|---|---|---|
SW1 | RESET |
This Switch is used to RESET the AM2732, PMIC, and FTDI device. |
|
SW2 | GPIO_28 | When pushed, the GPIO_28 (net
MSS_GPIO_28) is pulled high to PMICOUT_3V3. When idle (not pushed), GPIO_28 (net MSS_GPIO_28) is pulled to ground via a 10 kilo ohm resistor. |