SPRUIY1C November 2020 – April 2024
The 60-pin HD connector-1 provides the high speed 4-lane CSI interface, SPI, UART, I2C, and controls signals (NRST, NERR, WRMRST, REFCLK, OSCCLK, SOPs). This can be connected to the AWR2243BOOST EVM board to interface to the front end radar device.
Pin Number | Description | Pin Number | Description |
---|---|---|---|
1 | 5V | 2 | 5V |
3 | 5V | 4 | NC |
5 | NC | 6 | NC |
7 | RCSS_SPIA_CS | 8 | NC |
9 | RCSS_SPIA_CLK | 10 | RCSS_SPIA_HOSTINT |
11 | RCSS_SPIA_PICO | 12 | RCSS_SPIA_POCI |
13 | NC | 14 | NERRIN_FE1 |
15 | NC | 16 | HW_SYNC_FE1 |
17 | NC | 18 | GND |
19 | NC | 20 | NC |
21 | NC | 22 | NC |
23 | NC | 24 | GND |
25 | NC | 26 | NC |
27 | NC | 28 | NC |
29 | NC | 30 | GND |
31 | NC | 32 | CSI2_RX0_3P |
33 | SOP0_FE1 | 34 | CSI2_RX0_3N |
35 | SOP1_FE1 | 36 | GND |
37 | SOP2_FE1 | 38 | CSI2_RX0_2P |
39 | WRMRST_FE1 | 40 | CSI2_RX0_2N |
41 | GND | 42 | GND |
43 | REFCLK_FE1 | 44 | CSI2_RX0_CLKP |
45 | GND | 46 | CSI2_RX0_CLKN |
47 | OSCCLK_FE1 | 48 | GND |
49 | GND | 50 | CSI2_RX0_1P |
51 | I2CA_SDA | 52 | CSI2_RX0_1N |
53 | I2CA_SCL | 54 | GND |
55 | NC | 56 | CSI2_RX0_0P |
57 | NC | 58 | CSI2_RX0_0N |
59 | nRESET_FE1 | 60 | GND |