SPRUIY1C November 2020 – April 2024
The AM273x EVM is powered through a barrel jack connection. The power source must be capable of providing 2.5A at 12V. The length of the power cable must be < 3m.
External Power Supply or Power Accessory Requirements:
Nom Output Voltage: 12VDC
Max Output Current: 2500mA
Efficiency Level V
The following power supply has been tested to work with the AM273x EVM:
https://www.digikey.in/product-detail/en/cui-inc/SDI65-12-U-P5/102-3417-ND/5277850
The AM273x EVM includes a power design based on a power management integrated circuit (PMIC) to bring up the power rails according to the power on timing specifications and a LM61460 step-down converter to power the radar front end connector supplies