SPRUIY1C November 2020 – April 2024
The AM273x EVM contains two switches to mux various interfaces to different connectors on the EVM.
Reference | Usage | Comments | Image |
---|---|---|---|
S1 | JTAG |
When set to ‘MIPI’ position, the JTAG interface is routed to the MIPI 60-pin connector (J19). When set to ‘XDS’ position, the JTAG interface is routed to the XDS110 USB interface (J8). |
|
S2 | SPI |
When set to ‘PMIC_SPI’ position, the MSS_SPIB interface is routed to the PMIC and to the J16 header.(1) When set to ‘DBG_SPI’, the MSS_SPIB interface is routed to the 60-pin debug header (J7). |