SPRUIY1C November 2020 – April 2024
Micro USB connector J8 provides access to the JTAG and MSS_UARTA interface with the MSS_UARTB transmission line of the AM273x via the XDS110 emulator.
This is the UART interface used to flash the binary to the onboard serial flash and for OOB demo.
Pin Number | Description | Pin Number | Description |
---|---|---|---|
1 | XDSET_VBUS | 2 | XDSET_D_N |
3 | XDSET_D_P | 4 | XDSET_ID |
5 | GND | 6 | GND |
7 | NC | 8 | NC |
9 | GND | 10 | GND |
11 | GND |