SPRUIY1C November 2020 – April 2024
This connector provides the standard MIPI 60-pin interface for JTAG and trace capability through emulators such as the XDS560pro. Further information on the emulation and trace header can be found in the Emulation and Trace Headers Technical Reference Manual.
To use this interface, the JTAG lines from the TMDS273GPEVM must be muxed to MIPI 60-pin connector.
Pin Number | Description | Pin Number | Description |
---|---|---|---|
1 | MIPI_VREF | 2 | MIPI_TMS |
3 | MIPI_TCK | 4 | MIPI_TDO |
5 | MIPI_TDI | 6 | MIPI_NRST |
7 | MIPI_RTCK | 8 | MIPI_TRSTPD |
9 | MIPI_JTAG_NRST | 10 | NC |
11 | NC | 12 | MIPI_VREF |
13 | MIPI_TRACE_CLK | 14 | NC |
15 | MIPI_DBG_DETECT | 16 | GND |
17 | MIPI_TRACE_CTL | 18 | NC |
19 | MIPI_TRACE0 | 20 | NC |
21 | MIPI_TRACE1 | 22 | NC |
23 | MIPI_TRACE2 | 24 | NC |
25 | MIPI_TRACE3 | 26 | NC |
27 | MIPI_TRACE4 | 28 | NC |
29 | MIPI_TRACE5 | 30 | NC |
31 | MIPI_TRACE6 | 32 | NC |
33 | MIPI_TRACE7 | 34 | NC |
35 | MIPI_TRACE8 | 36 | NC |
37 | MIPI_TRACE9 | 38 | NC |
39 | MIPI_TRACE10 | 40 | NC |
41 | MIPI_TRACE11 | 42 | NC |
43 | MIPI_TRACE12 | 44 | NC |
45 | MIPI_TRACE13 | 46 | NC |
47 | MIPI_TRACE14 | 48 | NC |
49 | MIPI_TRACE15 | 50 | NC |
51 | NC | 52 | NC |
53 | NC | 54 | NC |
55 | NC | 56 | NC |
57 | GND | 58 | GND |
59 | NC | 60 | NC |