SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
Pass by value Tx Completion Queues are used to pass the Transfer Response messages that are returned when a channel is configured in 3rd Party pass by value mode. Entries on a pass by value Tx Completion Queue include the Transfer Response message. Pass by value queues are only supported by the Ring Accelerator.