디지털 전력 절연 컨트롤러 IC

차지 펌프 (인덕터리스) – 설계 및 개발

주요 평가 모듈

TPS60500 평가 모듈

TPS60500EVM-193은 고효율 스텝다운 충전 펌프 TPS60500을 위한 평가 툴입니다.

LM2663 평가 보드

LM2661-3-4EVAL은 설계자가 LM2661, LM2663 및 LM2664 CMOS 충전 펌프 전압 컨버터를 평가하는 데 도움을 줍니다.

일반 도구 및 소프트웨어보기 차지 펌프 (인덕터리스)

70 도구 및 소프트웨어 발견부인 성명 : 이 도구를 사용하기 전에 읽어보십시오.
이름
툴 / 소프트웨어 부품 번호
도구 / 소프트웨어 유형
제품 그룹
0-1A, Single-Supply, Low-Side, Current Sensing Solution TIPD129 TI Designs Charge pumps (inductorless)
11.7-Gbps transceiver with dual CDRs and integrated modulator driver evaluation module ONET1130EC-EVM Evaluation Modules & Boards Charge pumps (inductorless)
12-bit, 20-MSPS Data Acquisition Reference Design for Digitizer TIDA-00942 TI Designs Charge pumps (inductorless)
20-bit 1MSPS DAQ Reference Design Optimizing Power Supply Efficiency While Minimizing EMI TIDA-01056 TI Designs Charge pumps (inductorless)
50A, 0.05% Current Accuracy Power Reference Design for Battery Test Systems PMP15038 TI Designs Charge pumps (inductorless)
6A, 0.05% Current Accuracy Power Solution for Battery Test Systems Reference Design PMP15043 TI Designs Charge pumps (inductorless)
9.8GHz RF CW Signal Generator Using Integrated Synthesizer With Spur Reduction Reference Design TIDA-00626 TI Designs Charge pumps (inductorless)
Active Integrator for Rogowski Coil Reference Design with Improved Accuracy for Relay and Breaker TIDA-00777 TI Designs Charge pumps (inductorless)
ADC Driver Reference Design Improving Full Scale THD Using Negative Supply TIDA-01052 TI Designs Charge pumps (inductorless)
ADC Voltage Reference Buffer Optimization Reference Design for High Performance DAQ Systems TIDA-01055 TI Designs Charge pumps (inductorless)
ADS1235 evaluation module ADS1235EVM Evaluation Modules & Boards Charge pumps (inductorless)
ADS1261 evaluation module ADS1261EVM Evaluation Modules & Boards Charge pumps (inductorless)
ADS7056 Ultra-Low-Power Ultra-Small-Size 14-Bit 2.5MSPS SAR ADC Performance Demonstration Kit (PDK) ADS7056EVM-PDK Evaluation Modules & Boards Charge pumps (inductorless)
ADS7841-Q1 12-bit 4-channel serial output sampling ADC BoosterPack™ plug-in module BOOSTXL-ADS7841-Q1 Evaluation Modules & Boards Charge pumps (inductorless)
ADS8168 8-channel 16-bit 1MSPS SAR ADC evaluation module performance demonstration kit (PDK) ADS8168EVM-PDK Evaluation Modules & Boards Charge pumps (inductorless)
Analog, Active Crossover Audio Plug-in Module SIDEGIG-XOVEREVM Design Kits & Evaluation Modules Charge pumps (inductorless)
Automotive ADAS camera power supply reference design optimized for solution size and low noise TIDA-050015 TI Designs Charge pumps (inductorless)
Automotive High Efficiency Power Front End and Multi-Phase Processor Supply Reference Design TIDA-01524 TI Designs Charge pumps (inductorless)
Battery Tester Reference Design for High Current Applications TIDA-01040 TI Designs Charge pumps (inductorless)
Battery tester reference design for multi-phase high-precision 0.5 to 100 A battery formation TIDA-01041 TI Designs Charge pumps (inductorless)
Bi-Directional Battery Initialization System Control Board Reference Design PMP40280 TI Designs Charge pumps (inductorless)
BQ27Z561 1S-Cell Programmable Battery Manager Evaluation Module BQ27Z561EVM-011 Evaluation Modules & Boards Charge pumps (inductorless)
CISPR 25 Class 5 Multi-Output Power Supply Reference Design for Rear Camera, Automotive ADAS Systems PMP9492 TI Designs Charge pumps (inductorless)
Continuous Wave Phase-aligned Multitone Generator: DC-to-6-GHz RF-Sampling DAC Reference Design TIDA-01084 TI Designs Charge pumps (inductorless)
DAC38RF80 Dual-Channel, 14-Bit, 9-GSPS, 6x-24x Interpolating, 6 & 9 GHz PLL DAC Evaluation Module DAC38RF80EVM Evaluation Modules & Boards Charge pumps (inductorless)
DAC38RF82 Dual-Channel, 14-Bit, 9-GSPS, 1x-24x Interpolating, 6 & 9 GHz PLL DAC Evaluation Module DAC38RF82EVM Evaluation Modules & Boards Charge pumps (inductorless)
DAC38RF86 Dual-Channel, 14-Bit, 9-GSPS, 6x-24x Interpolating, 9 GHz GSM PLL DAC Evaluation Module DAC38RF86EVM Evaluation Modules & Boards Charge pumps (inductorless)
DAC38RF87 Dual-Channel, 14-Bit, 6.2-GSPS, 6x-24x Interpolating, 6-GHz GSM PLL DAC Evaluation Module DAC38RF87EVM Evaluation Modules & Boards Charge pumps (inductorless)
DAC38RF89 Dual-Channel, 14-Bit, 8.4GSPS, 1x-24x Interpolating, 5 & 7.5 GHz PLL DAC Evaluation Module DAC38RF89EVM Evaluation Modules & Boards Charge pumps (inductorless)
Evaluation Board for the LM7705 LM7705MMEVAL Evaluation Modules & Boards Charge pumps (inductorless)
Extending Rail-to-Rail Output Range for Fully Differential Amplifiers to Include True Zero Volts TIDA-00187 TI Designs Charge pumps (inductorless)
Flat-Clamp TVS based Reference Design for Protection Against Transient for Grid Applications TIDA-010008 TI Designs Charge pumps (inductorless)
Hi-Fi Headphone Amplifier Power Supply Reference Design TIDA-01341 TI Designs Charge pumps (inductorless)
High Accuracy AC Current Measurement Reference Design using PCB Rogowski Coil Sensor TIDA-01063 TI Designs Charge pumps (inductorless)
High Accuracy Analog Front End Using 16-Bit SAR ADC with ±10V Measurement Range Reference Design TIDA-00834 TI Designs Charge pumps (inductorless)
High Accuracy ±0.5% Current and Isolated Voltage Measurement Ref Design Using 24-Bit Delta-Sigma ADC TIDA-00835 TI Designs Charge pumps (inductorless)
High Efficiency Switched Capacitor Boost Regulator w/ High Impedance Output in Shutdown EVM LM2757TMEV Evaluation Modules & Boards Charge pumps (inductorless)
High Speed Digital Output PLC Module Reference Design TIDA-00319 TI Designs Charge pumps (inductorless)
High-Bandwidth Zero-IF Reference Design for Microwave Backhaul TIDA-01435 TI Designs Charge pumps (inductorless)
Highly Efficient Power & Data Transmission for Isolated Low Power Applications Reference Design TIDA-00459 TI Designs Charge pumps (inductorless)
Integrated Power Front End and Multi-Phase Processor Supply Automotive Reference Design TIDA-01492 TI Designs Charge pumps (inductorless)
Isolated 16-Channel AC Analog Input Module Reference Design Using Dual Simultaneously Sampled ADCs TIDA-01576 TI Designs Charge pumps (inductorless)
Isolated Loop Powered Thermocouple Transmitter Reference Design TIDA-00189 TI Designs Charge pumps (inductorless)
Isolated power and data interface for low-power applications reference design TIDA-010018 TI Designs Charge pumps (inductorless)
Isolated power architecture reference design for communication and analog input/output modules TIDA-00300 TI Designs Charge pumps (inductorless)
Isolated Ultra-Low Power Design for 4 to 20 mA Loop Powered Transmitters TIDA-00167 TI Designs Charge pumps (inductorless)
Isolated, High-Accuracy Analog Input Module Reference Design Using 16-Bit ADC and Digital Isolator TIDA-01214 TI Designs Charge pumps (inductorless)
Isolated, Transformerless, Bipolar Supply for 24-Bit ADCs Reference Design TIDA-01434 TI Designs Charge pumps (inductorless)
LM2775EVM Regulated 5V 200mA Charge Pump Boost Evaluation Module LM2775EVM Evaluation Modules & Boards Charge pumps (inductorless)
LM2776 Charge Pump Inverter Evaluation Module LM2776EVM Evaluation Modules & Boards Charge pumps (inductorless)
LM27761 Regulated Charge Pump Inverter Evaluation Module LM27761EVM Evaluation Modules & Boards Charge pumps (inductorless)
LM27762 Low-Noise Positive- and Negative-Output Charge Pump With Integrated LDO Evaluation Module LM27762EVM Evaluation Modules & Boards Charge pumps (inductorless)
Modular battery tester reference design for 50-A, 100-A, and 200-A applications TIDA-01042 TI Designs Charge pumps (inductorless)
Multi-Rail Power Reference Design for Eliminating EMI Effects in High Performance DAQ Systems TIDA-01054 TI Designs Charge pumps (inductorless)
Non-isolated power architecture with diagnostics reference design for protection relay modules TIDA-010055 TI Designs Charge pumps (inductorless)
ONET1131EC Externally Modulated Laser Driver With Integrated Clock and Data Recovery (CDR) EVM ONET1131EC-EVM Evaluation Modules & Boards Charge pumps (inductorless)
Optimized Analog Front End DAQ System Reference Design for 18 bit SAR Data Converters TIDA-01050 TI Designs Charge pumps (inductorless)
Phase-Isolated DAQ Reference Design for Simultaneous Capture of Voltage and Current TIDA-01472 TI Designs Charge pumps (inductorless)
Power Supply Reference Design for Optimizing Spur and Phase Noise in RF-sampling DACs TIDA-01215 TI Designs Charge pumps (inductorless)
Quad-Channel, 12-Bit, 50-MSPS ADC Reference Design With Low Noise, Low Distortion, DC and AC Inputs TIDA-00799 TI Designs Charge pumps (inductorless)
Reference Design Maximizing Signal Dynamic Range for True 10 Vpp Differential Input to 20 bit ADC TIDA-01057 TI Designs Charge pumps (inductorless)
Reference Design Optimizing FPGA Utilization and Data Throughput for Automatic Test Equipment TIDA-01051 TI Designs Charge pumps (inductorless)
Reference Design to Measure AC Voltage & Current in Protection Relays w/Delta-Sigma Chip Diagnostics TIDA-00810 TI Designs Charge pumps (inductorless)
RF Sensor Node Development Platform for 6LoWPAN and 2.4 GHz Applications TIDM-RF-SENSORNODE TI Designs Charge pumps (inductorless)
RF-Sampling S-Band Radar Transmitter Reference Design TIDA-01240 TI Designs Charge pumps (inductorless)
Size and Cost Optimized Binary Module Reference Design Using Digital Isolator with Integrated Power TIDA-00847 TI Designs Charge pumps (inductorless)
Switched Capacitor Voltage Converter LM2661-3-4EVAL Evaluation Modules & Boards Charge pumps (inductorless)
System-Level Reference Design for 30W ADAS System With Required Automotive Protections PMP10652 TI Designs Charge pumps (inductorless)
TLC2543-Q1 12-Bit ADC With Serial Control and 11 Analog Inputs BoosterPack™ Plug-in Module BOOSTXL-TLC2543 Evaluation Modules & Boards Charge pumps (inductorless)
Uniquely Efficient Isolated DC/DC Converter for Ultra-Low Power and Low Power Apps Reference Design TIDA-00349 TI Designs Charge pumps (inductorless)

부인 성명:

이 제품은 Texas Instruments의 고객을위한 보조 장치로 설계되었습니다. 이 제 3 자 소프트웨어 (있는 경우) 또는 특정 목적에의 적합성과 관련하여 명시 적 또는 묵시적으로 어떠한 보증도 Texas Instruments 또는 저자에 의해 주장되지 않습니다. 소프트웨어 (있는 경우)는있는 그대로 제공됩니다. 품질 및 성능에 대한 모든 위험은 고객에게 있습니다.