ARM® Processors

AM35x ARM Cortex™-A8 Processors

Sitara AM35x Cortex-A8 Processor Chip

AM35x (Up to 600MHz) optimized for:

  • AM35x devices are ARM processors based on the Cortex-A8 for industrial applications
  • Enables security with on-chip hardware-accelerated cryptography
  • Multiple packages, industrial temp options, integration and superior performance and graphics capabilities at sub-one Watt power levels
  • Integration provides designers with a system cost reduction with peripherals including a CAN controller and Ethernet MAC (EMAC)
  • Enjoy rapid product development with the  AM35x evaluation module, which includes Android and Linux software development kits
Loading...