With unparalled connectivity features, communications to the Internet of Things (IoT) cloud and real-time control, TI’s ARM® Cortex®-M4F core-based high-performance TM4C12x microcontrollers (MCUs) integrate a variety of peripherals enabling a new class of highly connected applications. To learn more about TM4C12x MCU solutions view our videos and download our technical documents.

TM4C Product Brochure (PDF, 2.14MB)

Rich peripheral MCUs

TM4C123 and TM4C129 ARM Cortex-M4F core based TI MCUs offer rich connectivity, communication and motion control peripherals; up to 120 MHz CPU speed with scalable memory and package options; industry-leading analog integration and extensive software solutions.

Start developing today

Get started evaluating and developing with TM4C hardware and software tools today!


For IoT gateways, factory control and automation, smart grid and energy and industrial control applications, TM4C12x MCU solutions provide a secure, low cost evaluation platform with a scalable, connected product portfolio.


TM4C123x Series: USB + CAN MCUs

The TM4C123x MCUs integrate ARM's Cortex-M4 CPU with single-precision floating-point core operating up to 80MHz and high-performance analog-to-digital converters while still providing low-power modes that consume as little 1.6 μA. With up to 40 PWM outputs, a generous number of serial communication peripherals, USB OTG, and two CAN controllers, the TM4C123x MCUs provides an excellent baseline for home, building, and industrial applications. Download the TM4C123GH6PZ MCU datasheet now.

TM4C129x Series: ENET + LCD MCUs

The TM4C129x MCUs are the industry’s first ARM Cortex-M4 based MCUs with integrated Ethernet MAC+PHY, enabling customers to create a new class of highly connected products bridging the cloud and amplifying the ever-growing Internet of Things (IoT). The TM4C129x MCUs offer a 120MHz CPU and many connectivity options, as well as on-chip data protection and an LCD controller to save board space and enable connected applications, such as IoT gateways, linked home/building automation controllers, connected human-machine interface (HMI), networked sensor gateways, and many others. Download the TM4C129XNCZAD MCU datasheet now.

Featured LaunchPad development kits

DK–TM4C129X LaunchPaddevelopment kit

DK-TM4C129X LaunchPad development kit

Versatile engineering platform that highlights the 120-MHz TM4C129XNCZAD ARM Cortex-M4 based microcontroller, with integrated 10/100 Ethernet MAC + PHY, Color LCD interface

Learn more

DK–TM4C123G LaunchPad development kit

DK-TM4C123G LaunchPad development kit

The development kit design highlights the TM4C123GH6PGE MCU integrated USB 2.0 On-the-Go/Host/Device interface, CAN, precision analog, sensor hub, and low-power capabilities.

Learn more


EK-TM4C129EXL LaunchPad development kit

Low-cost evaluation platform highlighting the120-MHz ARM Cortex-M4F-based TM4C129ENCPDT microcontroller with integrated 10/100 Ethernet MAC + PHY, hardware encryption accelerator.

Learn more

EK-TM4C123GXL LaunchPad development kit

EK-TM4C123GXL LaunchPad development kit

Low-cost evaluation platform for ARM Cortex-M4F-based microcontrollers, highlighting theTM4C123GH6PM microcontroller with a USB 2.0 device interface and hibernation module.

Learn more

TivaWare™ for C Series

  • Save software development time with TivaWare software
  • Start evaluating and developing faster by using the included code examples
  • Easy to use and integrate with royalty-free libraries (Peripheral, USB, Graphics)

Pair TivaWare for C series with one of TI's development kits for a complete system solution

TivaWare Software


Stellaris® ARM Cortex-M3 MCU

Looking for Stellaris LM3S microcontrollers? Go here for more information.


Upgrade to TM4C12x MCUs

Find compatible parts to your Stellaris LM3S products in TI's TM4C12x portfolio here.


  • TI-RTOS: THE low-power connection to the cloud
  • The path to IoT is through a gateway
  • A more flexible, high-speed smart grid
  • To PHY or not to PHY?
  • Tiva Connected LaunchPad Whitepaper - Turn the cloud into a rainmaker

Control + Automation MCUs bring the power of control, application management and connectivity to industrial applications. This MCU platform features the TM4C MCU platform, which brings together an ARM Cortex-M4F core with compelling connectivity and communication peripherals and the C28x + ARM core, which provides an architecture capable to handling control loops, host management and communication tasks efficiently. Control + Automation MCUs are enabling many end equipments such as HMI, automation and process control, high-end digital power, high-end solar inverters and much more.