C6000 Multicore DSP + ARM® SoC

TI DSP + ARM processors include a wide range of device choices that deliver the highest performance at the lowest power levels and costs. TI DSP + ARM solutions range from single core ARM9 + C674x DSP to quad-core ARM Cortex®-A15 + 8xC66x DSP cores.

Many system advantages can be realized with the integration of ARM and DSP cores including cost, power and area savings. TI ARM + DSP solutions are optimized for embedded systems with a focus on power savings and real-time performance.

C6000<br>DSP + ARM SoC<br>Performance

Performance range

  • ARM & DSP performance from 456Mhz to 1.2GHz
  • Up to 200 GFLOPS
  • Single core to multicore ARM Cortex-A15
C6000<br>DSP + ARM SoC<br>Differentiated Peripherals

Integration and software enablement

C6000<br>DSP + ARM SoC<br>Differentiated Peripherals

High performance,
low-power/low-cost
applications

The Cortex-A15 family

Cortex-A15

Featuring the Keystone architecture, TI's innovative design methodology for System-on- Chip (SoC) processors, this unique combination of architecture and design methodology enables full utilization of all cores and interfaces without degradation.

Key peripherals

  • Gigabit Ethernet Switch
  • RapidIO
  • PCie Gen 2.0

C6000 DSP+ARM Devices

  OMAP-L138 66AK2E05 66AK2H14 66AK2L06
Core Speed 456MHz 1.25GHz – 1.4GHz 1.0GHz – 1.4GHz (ARM)
1.0 – 1.2 GHz (DSP)
1.2GHz
ARM Core Type 1x ARM9 4x Cortex-A15 4x Cortex-A15 2x Cortex-A15
Max DMIPs ARM Cores 456 (@456MHz) 19600 (@1.4GHz) 19600 (@1.4GHz) 8400 (@1.2GHz)
DSP Cores 1x C647x 1x C66x 8x C66x 4x C66x
Max GMACs 3.648@ 456MHz 44.8@ 1.4GH 307.2@ 1.2GHz 153.6@ 1.2GHz
Max GFLOPs
(DSP + NEON)
2.746 67.2 198.4 96
L1 KB per core 64 32D/32P 32D/32P 32D/32P (ARM)
64D/64P (DSP)
L2 Shared Cache 256 KB 4 MB 4 MB 1 MB
Shared SRAM 128 KB 2 MB 6 MB 3 MB
DDR (with ECC)
MHz
16b DDR2 150MHz 64b 1600 MHz 2x 64b 1600 MHz 64b 1600 MHz
Gigabit Ethernet 10/100 8 lanes 4 lanes 4 lanes
10 Gigabit Ethernet No 2 lanes 2 lanes No
PCI Express Gen 2 No 2 lanes of x2 1 lanes of x2 1 lanes of x2
Serial RapidIO No No 1x4 or 2x2 o r4x1 No
Extended Case Temperature -40°C to
100°C
-40°C to
100°C
-40°C to
100°C
-40°C to
100°C
Learn More Learn more about OMAP-L138 Learn more about 66AK2E05 Learn more about 66AK2H14 Learn more about 66AK2L06