AM5K2Ex Processors

AM5K2Ex Cortex-A15 Processor
  • 1.4GHz Quad-ARM® Cortex®-A15 cores with NEON (Up to 19,600 DMIPs)
  • Pin compatible Dual core & Quad Core
  • Large embedded memory (6MB)
  • High bandwidth DDR3/DDR3L interface
  • Network Coprocessor (NetCP) up to 1.5M pps
  • Security / Crypto Accelerator
  • High Speed IO including 10 Gigabit Ethernet and Gigabit Ethernet (with integrated switches), PCIe, Serial RapidIO, USB3.0, Hyperlink.

Featured Applications

Featured Applications
  • Avionics
  • Communications & Telecom
  • Industrial and Process Control
  • Military and Defense
  • Software Defined Radio (SDR)

AM5K2Ex Cortex-A15


AM5K2Ex Devices

  AM5K2E02 AM5K2E04
MHz per Core 1.25GHz – 1.4GHz 1.25GHz – 1.4GHz
Number of ARM™
Cortex™-A15 Cores
2 4
Cortex™-A15 Cores)
9800 (@1.4GHz) 19600 (@1.4GHz)
(From NEON subsystem)
22.4 (@1.4GHz) 44.8 (@1.4GHz)
L1 KB per core 32D/32P 32D/32P
L2 Shared Cache 4 MB 4 MB
Shared SRAM 2 MB 2 MB
DDR (with ECC)
64b 1600 MHz 64b 1600 MHz
Gigabit Ethernet 8 lanes 8 lanes
10 Gigabit Etherne No 2 lanes
PCI Express Gen 2 2 lanes of x2 2 lanes of x2
USB3.0 Yes Yes
Network Co-processor (NetCP) Yes Yes
Security Co-processor No Yes
Extended Case Temperature -40°C to
-40°C to