MCT8316A
40-V max, 8-A peak, sensorless trapezoidal control 3-phase BLDC motor driver
MCT8316A
- Three-phase BLDC motor driver with integrated sensorless motor control algorithm
- Code-free high speed Trapezoidal Control
- Supports upto 3 kHz (electrical frequency)
- Very fast startup time (<50 ms)
- Fast Deceleration (<150 ms)
- Supports 120° or 150° modulation to improve acoustic performance
- Windmilling support through forward resynchronization and reverse drive
- Analog, PWM, freq. or I2C based speed input
- Active Demagnetization to reduce power losses
- Configurable motor startup and stop options
- Optional closed loop speed control
- Anti-voltage surge protections prevents overvoltage
- Variable monitoring through DACOUT
- 4.5- to 35-V operating voltage (40-V abs max)
- High output current capability: 8-A peak
- Low MOSFET on-state resistance
- 95-mΩ RDS(ON) (HS + LS) at TA = 25°C
- Low power sleep mode
- 3-µA (maximum) at VVM = 24-V, TA = 25°C
- Speed loop accuracy: 3% with internal clock and 1% with external clock reference
- Flexible device configuration options
- MCT8316AV: I2C interface (EEPROM)
- MCT8316AT: Hardware pin based configuration
- Supports up to 100-kHz PWM frequency for low inductance motor support
- Does not require external current sense resistor
- Built-in 3.3-V ±5%, 20-mA LDO regulator
- Built-in 3.3-V/5-V, 170-mA buck regulator
- Dedicated DRVOFF pin to disable (Hi-Z) outputs
- Spread spectrum and slew rate for EMI mitigation
- Suite of Integrated protection features
- Supply undervoltage lockout (UVLO)
- Motor lock detection (5 different types)
- Overcurrent protection (OCP)
- Thermal warning and shutdown (OTW/TSD)
- Fault condition indication pin (nFAULT)
- Optional fault diagnostics over I2C interface
The MCT8316A provides a single-chip, code-free sensorless trapezoidal solution for customers requiring high speed operation (up to 3kHz electrical) or very fast startup time (<50ms) for 12- to 24-V brushless-DC motors up to 8-A peak current. The MCT8316A integrates three 1/2-H bridges with 40-V absolute maximum capability and a very low RDS(ON) of 95 mΩ (high-side + low-side). Power management features of an adjustable buck regulator and LDO generate the 3.3-V or 5.0-V voltage rails for the device and can be used to power external circuits.
Sensorless trapezoidal control is highly configurable through register settings (MCT8316AV) or hardware pins (MCT8316AT) ranging from motor start-up behavior to closed loop operation. Register settings for MCT8316AV can be set in non-volatile EEPROM, which allows the device to operate stand-alone once it has been configured. The device receives a speed command through a PWM input, analog voltage, variable frequency square wave or I2C command. There are a large number of protection features integrated into the MCT8316A, intended to protect the device, motor, and system against fault events.
Documentation for reference:
- Refer E2E FAQ for clarification.
- Refer MCT8316A tuning guide
- Refer to the MCT8316A EVM GUI
Similar products you might be interested in
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
MCT8316AEVM — MCT8316A evaluation module for three-phase sensorless trapezoidal BLDC motor driver
BLDC-MOSFET-THERMAL-CALC — BLDC integrated MOSFET driver thermal calculator tool
Supported products & hardware
Products
BLDC drivers
Integrated control BLDC drivers
Package | Pins | Download |
---|---|---|
VQFN (RGF) | 40 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.