Product details

Rating Automotive Architecture Integrated FET Control topology Field-oriented control (FOC), Sensorless Control interface 1xPWM, Analog, Serial Vs (min) (V) 4.5 Vs ABS (max) (V) 40 Features 5-point configurable speed profile support, Anti-voltage surge protections prevents overvoltage, Code-free Field Oriented Control (FOC), Configurable motor startup and stop options, Improved acoustic performance with automatic dead time compensation, Offline motor parameters measurement with Motor Parameter Extraction Tool (MPET), Variable monitoring through DACOUT, Windmilling support through forward resynchronization and reverse drive Operating temperature range (°C) -40 to 125
Rating Automotive Architecture Integrated FET Control topology Field-oriented control (FOC), Sensorless Control interface 1xPWM, Analog, Serial Vs (min) (V) 4.5 Vs ABS (max) (V) 40 Features 5-point configurable speed profile support, Anti-voltage surge protections prevents overvoltage, Code-free Field Oriented Control (FOC), Configurable motor startup and stop options, Improved acoustic performance with automatic dead time compensation, Offline motor parameters measurement with Motor Parameter Extraction Tool (MPET), Variable monitoring through DACOUT, Windmilling support through forward resynchronization and reverse drive Operating temperature range (°C) -40 to 125
VQFN (RGF) 40 35 mm² 7 x 5
  • AEC-Q100 qualified for automotive applications
    • Temperature Grade-1 : –40 °C ≤ T A ≤ 125 °C
  • Three-phase BLDC motor driver with integrated sensorless motor control algorithm
    • Code-free Field Oriented Control (FOC)
    • Offline motor parameters measurement with Motor Parameter Extraction Tool (MPET)
    • 5-point configurable speed profile support
    • Windmilling support through forward resynchronization and reverse drive
    • Analog, PWM, freq. or I 2C based speed input
    • Configurable motor start-up and stop options
    • Anti-voltage surge (AVS) protection
    • Improved acoustic performance with soft-start, soft-stop and dead time compensation
    • Variable monitoring through DACOUT pins
  • 4.5- to 35-V operating voltage (40-V abs max)
  • High output current capability: 8-A peak
  • Low MOSFET on-state resistance
    • R DS(ON) (HS + LS) at T A = 25°C : 95-mΩ (typ.)
  • Low power sleep mode : Refer
    • 5-µA (maximum) at V VM = 24-V, T A = 25°C
  • Speed loop accuracy: 3% with internal clock and 1% with external clock reference
  • Customer-configurable non-volatile memory (EEPROM) to store device configuration
  • Supports up to 60-kHz PWM frequency for low inductance motor support
  • Does not require external current sense resistors; uses built-in current sensing
  • Built-in 3.3-V, 20-mA LDO regulator
  • Built-in 3.3-V/5-V, 170-mA buck regulator
  • Dedicated DRVOFF pin to disable (Hi-Z) outputs
  • Spread spectrum and slew rate for EMI mitigation
  • Suite of integrated protection features
    • Supply under voltage lockout (UVLO)
    • Supply over voltage protection (OVP)
    • Motor lock detection (5 different types)
    • Over current protection (OCP)
    • Thermal warning and shutdown (OTW/TSD)
    • Fault condition indication pin (nFAULT)
    • Optional fault diagnostics over I 2C interface
  • AEC-Q100 qualified for automotive applications
    • Temperature Grade-1 : –40 °C ≤ T A ≤ 125 °C
  • Three-phase BLDC motor driver with integrated sensorless motor control algorithm
    • Code-free Field Oriented Control (FOC)
    • Offline motor parameters measurement with Motor Parameter Extraction Tool (MPET)
    • 5-point configurable speed profile support
    • Windmilling support through forward resynchronization and reverse drive
    • Analog, PWM, freq. or I 2C based speed input
    • Configurable motor start-up and stop options
    • Anti-voltage surge (AVS) protection
    • Improved acoustic performance with soft-start, soft-stop and dead time compensation
    • Variable monitoring through DACOUT pins
  • 4.5- to 35-V operating voltage (40-V abs max)
  • High output current capability: 8-A peak
  • Low MOSFET on-state resistance
    • R DS(ON) (HS + LS) at T A = 25°C : 95-mΩ (typ.)
  • Low power sleep mode : Refer
    • 5-µA (maximum) at V VM = 24-V, T A = 25°C
  • Speed loop accuracy: 3% with internal clock and 1% with external clock reference
  • Customer-configurable non-volatile memory (EEPROM) to store device configuration
  • Supports up to 60-kHz PWM frequency for low inductance motor support
  • Does not require external current sense resistors; uses built-in current sensing
  • Built-in 3.3-V, 20-mA LDO regulator
  • Built-in 3.3-V/5-V, 170-mA buck regulator
  • Dedicated DRVOFF pin to disable (Hi-Z) outputs
  • Spread spectrum and slew rate for EMI mitigation
  • Suite of integrated protection features
    • Supply under voltage lockout (UVLO)
    • Supply over voltage protection (OVP)
    • Motor lock detection (5 different types)
    • Over current protection (OCP)
    • Thermal warning and shutdown (OTW/TSD)
    • Fault condition indication pin (nFAULT)
    • Optional fault diagnostics over I 2C interface

The MCF8316C-Q1 provides a single-chip, code-free sensorless FOC device for customers driving speed-controlled 12- to 24-V brushless-DC motors (BLDC) or Permanent Magnet Synchronous motor (PMSM) up to 8-A peak current. The MCF8316C-Q1 integrates three ½-bridges with 40-V absolute maximum capability and a very low R DS(ON) of 95 mΩ (high-side + low-side FETs). MCF8316C-Q1 integrates power management circuits including an voltage-adjustable buck regulator (3.3 V / 5 V, 170-mA) and LDO (3.3 V / 20 mA) that can be used to power external circuits.

The FOC algorithm configuration can be stored in non-volatile EEPROM, which allows the device to operate stand-alone once the device has been configured. The device receives a speed command through a PWM input, analog voltage, variable frequency square wave or I 2C command. There are a large number of protection features integrated into the MCF8316C-Q1, intended to protect the device, motor, and system against fault events.

Documentation for reference:

The MCF8316C-Q1 provides a single-chip, code-free sensorless FOC device for customers driving speed-controlled 12- to 24-V brushless-DC motors (BLDC) or Permanent Magnet Synchronous motor (PMSM) up to 8-A peak current. The MCF8316C-Q1 integrates three ½-bridges with 40-V absolute maximum capability and a very low R DS(ON) of 95 mΩ (high-side + low-side FETs). MCF8316C-Q1 integrates power management circuits including an voltage-adjustable buck regulator (3.3 V / 5 V, 170-mA) and LDO (3.3 V / 20 mA) that can be used to power external circuits.

The FOC algorithm configuration can be stored in non-volatile EEPROM, which allows the device to operate stand-alone once the device has been configured. The device receives a speed command through a PWM input, analog voltage, variable frequency square wave or I 2C command. There are a large number of protection features integrated into the MCF8316C-Q1, intended to protect the device, motor, and system against fault events.

Documentation for reference:

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet MCF8316C-Q1 Sensorless Field Oriented Control (FOC)Integrated FET BLDC Driver datasheet PDF | HTML 09 May 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MCF8316AEVM — MCF8316A three-phase sensorless FOC BLDC motor driver evaluation module

MCF8316A is a three half-H-bridge integrated MOSFET driver for sensorless FOC control of a three-phase brushless DC (BLDC) motor for 4.5-V to 35-V,  8-A Peak current drive. The MCx8316A integrates a buck regulator that can support 200-mA with programmable regulated supply. Includes an (...)
User guide: PDF | HTML
Not available on TI.com
GUI for evaluation module (EVM)

MOTORSTUDIO Motor Studio GUI for tuning and evaluating BLDC motor drivers

Motor Studio is an easy-to-use graphical user interface (GUI) that simplifies the tuning process of our brushless DC (BLDC) motor drivers to reduce device evaluation and product development time. The GUI allows users to quickly spin up their motors and optimize various stages of motor operation to (...)

lock = Requires export approval (1 minute)
Supported products & hardware

Supported products & hardware

Products
Integrated control BLDC drivers
MCF8316A 40-V max, 8-A peak, sensorless FOC control 3-phase BLDC motor driver MCF8315A 40-V max, 4-A peak, sensorless FOC control three-phase BLDC motor driver MCF8329A 60-V, sensorless, field-oriented control (FOC) three-phase BLDC gate driver MCF8316C-Q1 Automotive, 40-V max, 8-A peak, sensorless field oriented control (FOC) 3-phase BLDC motor driver
Hardware development
Evaluation board
MCF8316AEVM MCF8316A three-phase sensorless FOC BLDC motor driver evaluation module MCF8315EVM MCF8315 evaluation module for three-phase sensorless FOC integrated MOSFET BLDC motor driver MCF8329EVM MCF8329 evaluation module for 60-V, sensorless FOC three-phase BLDC gate driver
Download options
Package Pins Download
VQFN (RGF) 40 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos