Microcontrollers (MCU)

Overview for Performance MCUs

The performance MCU portfolio consists of 32-bit microcontrollers designed for control applications within the broad embedded space. Real-time control MCUs provide high performance closed loop control for power electronics and general feedback applications. Control + automation MCUs provide targeted solutions for applications that require closed loop control, connectivity, and system automation. Safety MCUs are designed specifically for IEC 61508 and ISO 26262 standards and provide performance control for broad safety critical applications.

Closed loop control

For power electronics and closed loop applications.

Connectivity and system automation

For connectivity and system automation applications.

Functional safety

For many safety critical applications.

<Section CTA Link - not authored>
<Horizontal Rule - not authored>

C2000™ Real-time Control MCUs

32-bit microcontrollers optimized for processing, sensing, and actuation to improve closed loop performance.

Control + Automation MCUs

Feature ARM Cortex-M-based architectures, which provide host control and connectivity solutions with advanced analog integration.

Hercules™ Safety MCUs

Hercules MCUs help simplify the development of IEC 61508 and ISO 26262 functional safety applications.