Processors

C5000™ ultra-low-power DSP

Broad portfolio of ultra-low-power 16-bit DSPs

The C5000 ultra-low-power DSP platform includes a broad portfolio of the industry's lowest power 16-bit DSPs with performance up to 300MHz (600 MIPS). Ideal for portable devices in audio, voice and vision, and other applications requiring analytics with ultra-low-power.

DSP C5000 performance range

Performance range

  • Ultra-low-power DSP
  • DSP MHz: 50-200 MHz
  • FFT: up to 1024 pt real and complex (16 bit)
Low-power applications

Low-power applications

  • Wearables
  • Pro audio equipment
  • Portable medical
  • Voice analytics
  • Audio pre-processing

C5000 DSPs

 

C5504/5

C5514/15

C5517

C553x

C5545

DSP MHz 60/75/100/120/150 100/120 200 50/100 60/100/120
MMACS 120/150/200/240/300 200/240 400 100/200 100/200
Power consumption (typ.) 0.33 mW/MHz 0.22 mW/MHz 0.54 mW/MHz 0.15 mW/MHz 0.15 mW/MHz
Memory 320KB, EMIF 320KB, EMIF 320KB, EMIF 320KB 320KB
Software Chip-Support Library Chip-Support Library Chip-Support Library Chip-Support Library Chip-Support Library
Key features USB, LCD, SAR ADC USB, LCD, SAR ADC USB, LCD, SAR ADC, McBSP, McSPI USB, LCD, SAR ADC USB, LCD, SAR ADC
Co-processor FFT FFT FFT FFT FFT
Applications Audio, industrial controls, portable medical devices, software defined radio Audio, industrial controls, portable medical devices, software defined radio Audio, software defined radio, vision analytics Wearables, audio, voice analytics, speech recognition Wearables, audio, voice analytics, speech recognition
Pricing Starting at $4.95 (1KU) Starting at $6.44 (1KU) Starting at $9.05 (1KU) Starting at $1.95 (1KU) Starting at $3.45 (1KU)