C6000 Multicore DSP + Arm® SoC

Integrated Arm® and DSP cores providing system-level cost, power and area savings

TI DSP + Arm® processors include a wide range of device choices that deliver the highest performance at the lowest power levels and costs. TI DSP + Arm® solutions range from single core ARM9 + C674x DSP to quad-core Arm® Cortex®-A15 + 8xC66x DSP cores.

Many system advantages can be realized with the integration of ARM and DSP cores including cost, power and area savings. TI Arm® + DSP solutions are optimized for embedded systems with a focus on power savings and real-time performance.

C6000 Multicore performance range

Performance range

  • Arm® + DSP performance from 456 MHz to 1.2 GHz
  • Up to 200 GFLOPS
  • Single core to multicore ARM Cortex-A15
C6000 Multicore applications

High performance, low-power/low-cost applications


  • Industrial automation
  • Single board computing
  • Machine vision
<Section CTA Link - not authored>
<Horizontal Rule - not authored>

C6000 DSP+Arm® devices

OMAP-L138 66AKG12 66AK2E05 66AK2L06 66AK2H14
# of cores (max frequency) Arm core(s) 1x ARM9 (456MHz) 1x Cortex -A15 (1GHz) 4x Cortex -A15 (1.4GHz) 2x Cortex -A15 (1.2GHz) 4x Cortex -A15 (1.4GHz)
DSP core(s) 1x C647x (456MHz) 1x C66x (1GHz) 1x C66x (1.2GHz) 4x C66x (1.2GHz) 8x C66x (1.2GHz)
# of cores (max frequency) DMIPS 456 2,100 19,600 8,400 19,600
GFLOPS 2.75 28.8 67.2 69.0 198.4
GMACS 3.65 19.2 44.8 153.6 307.2
Shared SRAM 128 KB 1 MB 2 MB 3 MB 6 MB
Ethernet 1x 10/100 1 lane 8x 100/1000 4x 100/1000 4x 100/1000
10 Gigabit Ethernet 2 lanes 2 lanes
Serial Rapid I/O Yes
Unique peripherals McASP






Case temperature -40°C to 100°C -40°C to 125°C
-40°C to 100°C
Learn more Learn more about OMAP-L138 Learn more about 66AK2G12 Learn more about 66AK2E05 Learn more about 66AK2L06 Learn more about 66AK2H14