The ADC084S051 is a low-power, four-channel CMOS 8-bit analog-to-digital converter with a high-speed serial interface. Unlike the conventional practice of specifying performance at a single sample rate only, the ADC084S051 is fully specified over a sample rate range of 500 ksps to 1 Msps. The converter is based on a successive-approximation register architecture with an internal track-and-hold circuit. It can be configured to accept up to four input signals at inputs IN1 through IN4.
The output serial data is straight binary, and is compatible with several standards, such as SPI™, QSPI™, MICROWIRE, and many common DSP serial interfaces.
The ADC084S051 operates with a single supply, that can range from +2.7V to +5.25V. Normal power consumption using a +3V or +5V supply is 2.2 mW and 7.1 mW, respectively. The power-down feature reduces the power consumption to just 0.12 µW using a +3V supply, or 0.35 µW using a +5V supply.
The ADC084S051 is packaged in a 10-lead VSSOP package. Operation over the industrial temperature range of −40°C to +85°C is ensured.
All trademarks are the property of their respective owners.
Resolution (Bits) |
Sample Rate (Max) (kSPS) |
Number of input channels |
Interface |
Operating temperature range (C) |
Package Group |
Approx. price (US$) |
Power consumption (Typ) (mW) |
Package size: mm2:W x L (PKG) |
Architecture |
Input type |
Multi-channel configuration |
Reference mode |
Features |
Input range (Max) (V) |
Input range (Min) (V) |
Analog voltage AVDD (Min) (V) |
Analog voltage AVDD (Max) (V) |
Digital supply (Min) (V) |
Digital supply (Max) (V) |
INL (Max) (+/-LSB) |
SINAD (dB) |
SNR (dB) |
THD (Typ) (dB) |
Rating |
ADC084S051 | ADC084S021 | ADC084S101 | ADC104S051 | ADC124S051 |
---|---|---|---|---|
8 | 8 | 8 | 10 | 12 |
500 | 200 | 1000 | 500 | 500 |
4 | 4 | 4 | 4 | 4 |
Microwire (Serial I/O) QSPI SPI |
Microwire (Serial I/O) QSPI SPI |
Microwire (Serial I/O) QSPI SPI |
Microwire (Serial I/O) QSPI SPI |
Microwire (Serial I/O) QSPI SPI |
-40 to 85 | -40 to 85 | -40 to 85 | -40 to 85 | -40 to 85 |
VSSOP | 10 | VSSOP | 10 | VSSOP | 10 | VSSOP | 10 | VSSOP | 10 |
1.31 | 1ku | 1.00 | 1ku | 1.43 | 1ku | 2.11 | 1ku | 1.85 | 1ku |
2.2 | 1.6 | 3.2 | 2.7 | 3 |
10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10) | 10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10) | 10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10) | 10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10) | 10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10) |
SAR | SAR | SAR | SAR | SAR |
Single-Ended | Single-Ended | Single-Ended | Single-Ended | Single-Ended |
Multiplexed | Multiplexed | Multiplexed | Multiplexed | Multiplexed |
Supply | Supply | Supply | Supply | Supply |
|
|
|
|
|
5.25 | 5.25 | 5.25 | 5.25 | 5.25 |
0 | 0 | 0 | 0 | 0 |
2.7 | 2.7 | 2.7 | 2.7 | 2.7 |
5.25 | 5.25 | 5.25 | 5.25 | 5.25 |
2.7 | 2.7 | 2.7 | 2.7 | 2.7 |
5.25 | 5.25 | 5.25 | 5.25 | 5.25 |
0.4 | 0.2 | 0.4 | 0.6 | 1.1 |
49.5 | 49.6 | 49.6 | 61.7 | 72 |