ADC102S021 2 Channel, 50 ksps to 200 ksps, 10-Bit A/D Converter | TI.com

ADC102S021 (ACTIVE)

2 Channel, 50 ksps to 200 ksps, 10-Bit A/D Converter

 

Description

The ADC102S021 is a low-power, two-channel CMOS 10-bit analog-to-digital converter with a high-speed serial interface. Unlike the conventional practice of specifying performance at a single sample rate only, the ADC102S021 is fully specified over a sample rate range of 50 ksps to 200 ksps. The converter is based on a successive-approximation register architecture with an internal track-and-hold circuit. It can be configured to accept one or two input signals at inputs IN1 and IN2.

The output serial data is straight binary, and is compatible with several standards, such as SPI™, QSPI™, MICROWIRE, and many common DSP serial interfaces.

The ADC102S021 operates with a single supply that can range from +2.7V to +5.25V. Normal power consumption using a +3V or +5V supply is 1.94 mW and 6.9 mW, respectively. The power-down feature reduces the power consumption to just 0.12 µW using a +3V supply, or 0.47 µW using a +5V supply.

The ADC102S021 is packaged in an 8-lead VSSOP package. Operation is specified over the industrial temperature range of −40°C to +85°C.

Features

  • Specified Over a Range of Sample Rates.
  • Two Input Channels
  • Variable Power Management
  • Single Power Supply with 2.7V - 5.25V Range

KEy Specifications

  • DNL: ± 0.13 LSB (typ)
  • INL: ± 0.13 LSB (typ)
  • SNR: 61.8 dB (typ)
  • Power Consumption
    • 3V Supply: 1.94mW (typ)
    • 5V Supply: 6.9 mW (typ)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Precision ADCs (<=10MSPS) Email Download to Excel
Part number Order Resolution (Bits) Sample rate (Max) (kSPS) Number of input channels Interface Operating temperature range (C) Package Group Approx. price (US$) Power consumption (Typ) (mW) Package size: mm2:W x L (PKG) Architecture Input type Multi-channel configuration Reference mode Features Input range (Max) (V) Input range (Min) (V) Analog voltage AVDD (Min) (V) Analog voltage AVDD (Max) (V) Digital supply (Min) (V) Digital supply (Max) (V) INL (Max) (+/-LSB) SNR (dB) THD (Typ) (dB) Rating
ADC102S021 Order now 10     200     2     Microwire (Serial I/O)
QSPI
SPI    
-40 to 85     VSSOP | 8     1.14 | 1ku     1.94     8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)     SAR     Single-Ended     Multiplexed     Supply    
   
5.25     0     2.7     5.25     2.7     5.25     0.4     61.8     -86     Catalog    
ADC082S021 Order now 8     200     2     Microwire (Serial I/O)
QSPI
SPI    
-40 to 85     VSSOP | 8     0.83 | 1ku     1.6     8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)     SAR     Single-Ended     Multiplexed     Supply    
   
5.25     0     2.7     5.25     2.7     5.25     0.2     49.6     -76     Catalog    
ADC102S051 Samples not available 10     500     2     Microwire (Serial I/O)
QSPI
SPI    
-40 to 85     VSSOP | 8     1.80 | 1ku     2.7     8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)     SAR     Single-Ended     Multiplexed     Supply    
   
5.25     0     2.7     5.25     2.7     5.25     0.6     62.7     -85     Catalog    
ADC102S101 Samples not available 10     1000     2     Microwire (Serial I/O)
QSPI
SPI