Datasheet
- ADC16V130 16-Bit, 130 MSPS A/D Converter with LVDS Outputs (Rev. D)
(PDF , 539 KB) 14 May 2010 - View All Technical Documents
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| ADC16DV160 | Dual Channel, 16-Bit, 160 MSPS Analog-to-Digital Converter with DDR LVDS Outputs | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | High-performance Dual-channel 16-bit, 160-MSPS ADC |
| LMH6521 | High Performance Dual DVGA | PGA/VGA - FULLY DIFFERENTIAL PGA (GREATER THAN 50MHZ) | |
| LMH6554 | 2.8 GHz Ultra Linear Fully Differential Amplifier | OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER | High-speed, High-performance Differential Driver |
| LMK04000 | Precision Clock Conditioners Low-Noise Clock Jitter Cleaner with Cascaded PLLs | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - EXTERNAL VCXO/XTAL OUTPUT | High-performance ADC Sampling Clock Source |
| LP3878-ADJ | Micropower 800mA Low Noise "Ceramic Stable" Adjustable Voltage Regulator for 1V to 5V App. | LINEAR REGULATORS - SINGLE CHANNEL LDO | Low Noise Linear Regulator |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 539 | 14 May 2010 |
Application Notes (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 421 | 16 Nov 2011 | 871 | ||
| 1908 | 25 Jul 2011 | 786 | ||
| 3449 | 28 Jul 2009 | 1,035 |
Tools & Software
Design Kits & Evaluation Modules (3)
| Name | Part# | Type |
|---|---|---|
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Calculation Utilities |
| ADC16V130 Eval Board 16-Bit, 130 MSPS AD Converter with LVDS Outputs Evaluation Board | ADC16V130EB | Development Boards/EVMs |
Software & Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| Data Acquisition and Analysis Software | WAVEVISION5 | Analysis Software |
| SP16130CH4RB: Low IF Receiver Reference Design CAD Files (ZIP 3372 KB ) 101 views, 27 Jan 2012 | ||
Reference Designs (1)
| Description | Part# | Company |
|---|---|---|
| SP16130CH4RB: Low IF Receiver Reference Design | SP16130CH4RB | Texas Instruments |
Sample & Buy
See the ordering information for pricing, availability, samples, or purchase options.
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Intro to Motor Drives and the Motor Signal Chain
This session will focus in on the analog drive section of the motor. |
On-Line Training | On Demand |
|
Signal Switch Solutions
This module will cover TI's Analog, Audio, USB, Video and LAN Switch portfolio. |
On-Line Training | On Demand |
|
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. |
On-Line Training | On Demand |
|
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
|
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |
Other Product Information
- Order
- Packaging, Symbols and RoHS
- Reliability



