AMC1300 ±250 mV-Input Reinforced Isolated Amplifier with High CMTI for Current Sensing | TI.com

AMC1300 (ACTIVE) ±250 mV-Input Reinforced Isolated Amplifier with High CMTI for Current Sensing

 

Learn about our new ±50-mV Input, high CMTI reinforced isolated amplifier for current sensing AMC1302.

Description

The AMC1300 is a precision, isolated amplifier with an output separated from the input circuitry by an isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced galvanic isolation of up to 5 kVRMS according to VDE V 0884-11 and UL1577. Used in conjunction with isolated power supplies, this isolated amplifier separates parts of the system that operate on different common-mode voltage levels and protects lower-voltage parts from damage.

The input of the AMC1300 is optimized for direct connection to shunt resistors or other low voltage-level signal sources. The excellent performance of the device supports accurate current control resulting in system-level power savings and, especially in motor control applications, lower torque ripple. The integrated common-mode overvoltage and missing high-side supply voltage detection features of the AMC1300 simplify system-level design and diagnostics.

The AMC1300 is offered with two performance grade options: the AMC1300B is specified over the extended industrial temperature range of –55°C to +125°C, and the AMC1300 for operation at –40°C to +125°C.

Features

  • ±250-mV Input Voltage Range Optimized for Current Measurement Using Shunt Resistors
  • Low Offset Error and Drift:
    • AMC1300B: ±0.2 mV (max), ±3 µV/°C (max)
    • AMC1300: ±2 mV (max), ±4 µV/°C (max)
  • Fixed Gain: 8.2
  • Very Low Gain Error and Drift:
    • AMC1300B: ±0.3% (max), ±50 ppm/°C (max)
    • AMC1300: ±1% (max), ±50 ppm/°C (typ)
  • Low Nonlinearity and Drift: 0.03%, 1 ppm/°C (typ)
  • 3.3-V Operation on High-Side (AMC1300B)
  • System-Level Diagnostic Features
  • Safety-Related Certifications:
    • 7071-VPK Reinforced Isolation per DIN V VDE V 0884-11: 2017-01
    • 5000-VRMS Isolation for 1 Minute per UL1577
  • High CMTI on AMC1300B: 140 kV/µs (typ)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Isolated amplifiers Email Download to Excel
Part number Order Input range (Vp-p) Isolation working voltage VIOWM (rms) (V) Isolation transient overvoltage VIOTM (peak) (V) CMTI (Min) (kV/µs) Input offset (+/-) (Max) (mV) Input offset drift (+/-) (Typ) (uV/C) Gain error (+/-) (Max) (%) Gain error drift (+/-) (Typ) (ppm/°C) Gain non-linearity (+/-) (Max) (%) Small signal bandwidth (Typ) (kHz) Rating Operating temperature range (C)
AMC1300 Order now ±0.25     1500     7000     15
75    
2
0.2    
1.3
1    
1
0.3    
50
15    
0.03     230
310    
Catalog     -40 to 125
-55 to 125    
AMC1301 Order now ±0.25     1000     7000     15     0.2     1     0.3     15     0.03     210     Catalog     -40 to 125
-55 to 125    
AMC1301-Q1 Order now ±0.25     1000     7000     15     0.2     1     0.3     15     0.03     210     Automotive     -40 to 125    
AMC1302 Order now ±0.05     1500     7000     55     0.2     1     0.3     15     0.03     280     Catalog     -55 to 125    
AMC1311 Order now 2     1500     7000     15
75    
9.9
1.5    
20
3    
1
0.3    
30
5    
0.04     220
275    
Catalog     -40 to 125
-55 to 125