AMC1302-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive ±50mV-Input High-Precision Reinforced Isolated Amplifier for Current Sensing

 

Design kits & evaluation modules (1)

Name Part# Type
AMC1302 evaluation module AMC1302EVM Evaluation Modules & Boards

Reference designs

6.6 kW, bi-directional, dual-active-bridge CLLLC resonant converter reference design

This reference design is a 6.6 kW, bi-directional, dual-active-bridge resonant converterdesign that allows 380 VDC to 600 VDC input and 280 VDC to 450 VDC output. This design uses the C2000 micro-controller TMS320F280049 along with silicon-carbide (SiC) driver UCC21530-Q1 to drive bridges both on (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.