AMC1304L05 Reinforced Isolated Modulator With LDO Regulator, ±50mV Input and LVDS Interface | TI.com

AMC1304L05 (ACTIVE) Reinforced Isolated Modulator With LDO Regulator, ±50mV Input and LVDS Interface

 

Automotive AEC-Q100 Grade 1 qualified version available, see AMC1304L05-Q1.

Description

The AMC1304 is a precision, delta-sigma (ΔΣ) modulator with the output separated from the input circuitry by a capacitive double isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation of up to 7000 VPEAK according to the DIN V VDE V 0884-10, UL1577 and CSA standards. Used in conjunction with isolated power supplies, the device prevents noise currents on a high common-mode voltage line from entering the local system ground and interfering with or damaging low voltage circuitry.

The input of the AMC1304 is optimized for direct connection to shunt resistors or other low voltage-level signal sources. The unique low input voltage range of the ±50-mV device allows significant reduction of the power dissipation through the shunt while supporting excellent ac and dc performance. By using an appropriate digital filter (that is, as integrated on the TMS320F2807x or TMS320F2837x families) to decimate the bit stream, the device can achieve 16 bits of resolution with a dynamic range of 81 dB (13.2 ENOB) at a data rate of 78 kSPS.

On the high-side, the modulator is supplied by an integrated low-dropout (LDO) regulator that allows an unregulated input voltage between 4 V and 18 V (LDOIN). The isolated digital interface operates from a 3.3-V or 5-V power supply (DVDD).

The AMC1304 is available in a wide-body SOIC-16 (DW) package and is specified from –40°C to 125°C.

Features

  • Pin-Compatible Family Optimized for Shunt-Resistor-Based Current Measurements:
    • ±50-mV or ±250-mV Input Voltage Ranges
    • CMOS or LVDS Digital Interface Options
  • Excellent DC Performance Supporting High-Precision Sensing on System Level:
    • Offset Error: ±50 µV or ±100 µV (max)
    • Offset Drift: 1.3 µV/°C (max)
    • Gain Error: ±0.2% or ±0.3% (max)
    • Gain Drift: ±40 ppm/°C (max)
  • Safety-Related Certifications:
    • 7000-VPK Reinforced Isolation per DIN V VDE V 0884-10 (VDE V 0884-10): 2006-12
    • 5000-VRMS Isolation for 1 Miinute per UL1577
    • CAN/CSA No. 5A-Component Acceptance Service Notice, IEC 60950-1: 2005, and IEC60065: 2014 End Equipment Standards
  • Transient Immunity: 15 kV/µs (min)
  • High Electromagnetic Field Immunity
    (see Application Note SLLA181A)
  • External 5-MHz to 20-MHz Clock Input for
    Easier System-Level Synchronization
  • On-Chip 18-V LDO Regulator
  • Fully Specified Over the Extended Industrial Temperature Range

Parametrics

Compare all products in Isolated ADCs Email Download to Excel
Part number Order Input range (Vp-p) Interface Sample rate (Max) (MSPS) Rating Resolution (Bits) Isolation (kV peak) CMTI (Min) (kV/µs) Number of input channels Architecture SNR (dB) Power consumption (Typ) (mW) INL (Max) (+/-LSB) Operating temperature range (C)
AMC1304L05 Order now ±50mV     LVDS     20     Catalog     16     7     15     1     Delta-Sigma     77     58     4     -40 to 125    
AMC1304L25 Order now ±250mV     LVDS     20     Catalog     16     7     15     1     Delta-Sigma     85     58.9     4     -40 to 125    
AMC1304M05 Order now ±50mV     CMOS
Serial    
20     Catalog     16     7     15     1     Delta-Sigma     77     58     4     -40 to 125