AMC1306E05 Small Reinforced Isolated Modulator With ±50mV Input and Manchester-Encoded CMOS Interface | TI.com

AMC1306E05 (ACTIVE)

Small Reinforced Isolated Modulator With ±50mV Input and Manchester-Encoded CMOS Interface

 

Description

The AMC1306 is a precision, delta-sigma (ΔΣ) modulator with the output separated from the input circuitry by a capacitive double isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation of up to 7000 VPEAK according to the DIN V VDE V 0884-11 and UL1577 standards. Used in conjunction with isolated power supplies, this isolated modulator separates parts of the system that operate on different common-mode voltage levels and protects lower-voltage parts from damage.

The input of the AMC1306 is optimized for direct connection to shunt resistors or other low voltage-level signal sources. The unique low input voltage range of the ±50-mV device allows significant reduction of the power dissipation through the shunt and supports excellent ac and dc performance. The output bitstream of the AMC1306 is Manchester coded (AMC1306Ex) or uncoded (AMC1306Mx), depending on the derivate. By using an integrated digital filter (such as those in the TMS320F2807x or TMS320F2837x microcontroller families) to decimate the bitstream, the device can achieve 16 bits of resolution with a dynamic range of 85 dB at a data rate of 78 kSPS.

The bitstream output of the Manchester coded AMC1306Ex versions support single-wire data and clock transfer without having to consider the setup and hold time requirements of the receiving device.

Features

  • Pin-Compatible Family Optimized for Shunt-Resistor-Based Current Measurements:
    • ±50-mV or ±250-mV Input Voltage Ranges
    • Manchester Coded or Uncoded Bitstream Options
  • Excellent DC Performance:
    • Offset Error: ±50 µV or ±100 µV (max)
    • Offset Drift: 1 µV/°C (max)
    • Gain Error: ±0.2% (max)
    • Gain Drift: ±40 ppm/°C (max)
  • Transient Immunity: 100 kV/µs (typ)
  • System-Level Diagnostic Features
  • Safety-Related Certifications:
    • 7000-VPEAK Reinforced Isolation per DIN V VDE V 0884-11 (VDE V 0884-11): 2017-01
    • 5000-VRMS Isolation for 1 Minute per UL1577
    • CAN/CSA No. 5A-Component Acceptance Service Notice, IEC 60950-1, and IEC 60065 End Equipment Standards
  • Fully Specified Over the Extended Industrial Temperature Range: –40°C to +125°C

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Isolated ADCs

 
Resolution (Bits)
Input range (Vp-p)
Number of input channels
Interface
Isolation (kV peak)
CMTI (Min) (kV/µs)
INL (Max) (+/-LSB)
SNR (dB)
Power consumption (Typ) (mW)
Architecture
Rating
Operating temperature range (C)
AMC1306E05 AMC1106E05 AMC1106M05 AMC1303E0520 AMC1303M0520 AMC1306E25 AMC1306M05 AMC1306M25
16     16     16     16     16     16     16     16    
±50mV     ±50mV     ±50mV     ±50mV     ±50mV     ±250mV     ±50mV     ±250mV    
1     1     1     1     1     1     1     1    
Serial CMOS     Serial CMOS     Serial CMOS     Serial CMOS     Serial CMOS     Serial CMOS     Serial CMOS     Serial CMOS    
7     5.657     5.657     7     7     7     7     7    
50     15     15     50     50     50     50     50    
4     4     4     4     4     4     4     4    
82     82.5     82.5     84.5     84.5     82     82     82    
45     45     45     34.3     36     45     42.4     42.4    
Delta-Sigma     Delta-Sigma     Delta-Sigma     Delta-Sigma     Delta-Sigma     Delta-Sigma     Delta-Sigma     Delta-Sigma    
Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog    
-40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125