ATL432
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
2.5-V precision programmable shunt regulator

 

Models (4)

Title Category Type Date
ATL432A PSpice Transient Model (Rev. B) PSpice Model ZIP 31 May 2016
ATL432A Unencrypted PSpice Transient Model PSpice Model ZIP 31 May 2016
ATL432B PSpice Transient Model (Rev. B) PSpice Model ZIP 31 May 2016
ATL432B Unencrypted PSpice Transient Model PSpice Model ZIP 31 May 2016

Design kits & evaluation modules (1)

Name Part# Type
ATL431 adjustable shunt regulator evaluation module ATL431EVM-001 Evaluation Modules & Boards

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
ATL432 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer ATL432

  Min   Max Range
Vin  V 2.6 to 36.0V
Vout  V 2.501 to 36V
Iout  A ≤ 0.1A
Ambient Temp  °C -40 to 125°C