BQ500100

ACTIVE

Wireless Charging Current Monitor

Product details

Common-mode voltage (max) (V) 20 Common-mode voltage (min) (V) 0 Input offset (±) (max) (µV) 150 Input offset drift (±) (typ) (µV/°C) 0.1 Voltage gain (V/V) 50 Bandwidth (kHz) 80 Supply voltage (max) (V) 6 Supply voltage (min) (V) 2.7 Iq (max) (mA) 0.115 Comparators (#) 0 Gain error (%) 2 Slew rate (V/µs) 0.4 Features Low-side Capable Rating Catalog Operating temperature range (°C) to
Common-mode voltage (max) (V) 20 Common-mode voltage (min) (V) 0 Input offset (±) (max) (µV) 150 Input offset drift (±) (typ) (µV/°C) 0.1 Voltage gain (V/V) 50 Bandwidth (kHz) 80 Supply voltage (max) (V) 6 Supply voltage (min) (V) 2.7 Iq (max) (mA) 0.115 Comparators (#) 0 Gain error (%) 2 Slew rate (V/µs) 0.4 Features Low-side Capable Rating Catalog Operating temperature range (°C) to
SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1
  • Wide Common-Mode Range: 0 V to 20 V
  • Offset Voltage: ±150 µV (Maximum)
    • Enables Shunt Drops of 10-mV Full-Scale
  • Accuracy: ±2% Gain Error (Maximum Overtemperature)
  • Fixed Gain: 50 V/V
  • Low Quiescent Current: 100 µA (Maximum)
  • Small Package: SC70
  • Wide Common-Mode Range: 0 V to 20 V
  • Offset Voltage: ±150 µV (Maximum)
    • Enables Shunt Drops of 10-mV Full-Scale
  • Accuracy: ±2% Gain Error (Maximum Overtemperature)
  • Fixed Gain: 50 V/V
  • Low Quiescent Current: 100 µA (Maximum)
  • Small Package: SC70

The bq500100 is a voltage output, current-shunt monitor for wireless charging to facilitate foreign object detection (FOD). This device can sense drops across shunts at common-mode voltages from 0 V to 20 V, independent of the supply voltage. The device features a fixed voltage gain of 50 V/V with a maximum gain error of 2% and a offset voltage of 150 µV (maximum).

This device operates from a single 2.7-V to 6-V power supply, drawing a maximum of 100 µA of supply current. The device is specified from –40°C to +105°C and is offered in the SC70 package.

The bq500100 is a voltage output, current-shunt monitor for wireless charging to facilitate foreign object detection (FOD). This device can sense drops across shunts at common-mode voltages from 0 V to 20 V, independent of the supply voltage. The device features a fixed voltage gain of 50 V/V with a maximum gain error of 2% and a offset voltage of 150 µV (maximum).

This device operates from a single 2.7-V to 6-V power supply, drawing a maximum of 100 µA of supply current. The device is specified from –40°C to +105°C and is offered in the SC70 package.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet bq500100 20-V, High-Side Current Sensor for Wireless Charging datasheet PDF | HTML 14 Jan 2016

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos