DAC43401-Q1
Automotive, 8-bit 1-channel VOUT smart DAC with Hi-Z, EEPROM, waveform generator and comparator
DAC43401-Q1
- AEC-Q100 qualified for automotive applications:
- Temperature grade 1: –40°C to +125°C, TA
- 1 LSB INL and DNL (10-bit and 8-bit)
- Wide operating range:
- Power supply: 1.8 V to 5.5 V
- PMBus™ compatible I2C interface
- Standard, fast, and fast mode plus
- Four slave address options configured by A0 pin
- 1.62-V VIH with VDD = 5.5 V
- User-programmable nonvolatile memory (NVM, EEPROM)
- Save and recall all register settings
- Programmable waveform generation: Square, ramp, and sawtooth
- Pulse-width modulation (PWM) output using triangular waveform and FB pin
- Digital slew-rate control
- Internal reference
- Very-low power: 0.2 mA at 1.8 V
- Flexible startup: High impedance or 10K-GND
- Tiny package: 8-pin WSON (2 mm × 2 mm)
The 10-bit DAC53401-Q1 and 8-bit DAC43401-Q1 (DACx3401-Q1) are a pin-compatible family of automotive, buffered, voltage-output, smart digital-to-analog converters (DACs). These devices consume very low power, and are available in a tiny 8-pin WSON package. The feature set, combined with the tiny package and low power, make the DACx3401-Q1 an excellent choice for applications such as LED and general-purpose bias point generation, power supply control, and PWM signal generation.
These devices have nonvolatile memory (NVM), an internal reference, and a PMBus-compatible I2C interface. The DACx3401-Q1 operates with either an internal reference or the power supply as a reference, and provides full-scale output of 1.8 V to 5.5 V. The devices communicate through the I2C interface. These devices support I2C standard mode, fast mode, and fast mode plus.
The DACx3401-Q1 are smart DAC devices because of their advanced integrated features. The force-sense output, PWM output, and NVM capabilities of these smart DACs enable system performance and control without the use of software.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DACx3401-Q1 Automotive, 10-Bit and 8-Bit, Voltage-Output Smart DACs With Nonvolatile Memory and PMBus™ Compatible I2C Interface in Tiny 2 × 2 WSON datasheet | PDF | HTML | 28 Oct 2020 |
Application note | A Basic Guide to I2C | PDF | HTML | 08 Nov 2022 | |
Application brief | DACx3401 Delivers Auto and Commercial LED and Laser Diode Biasing Solution | 01 Jul 2019 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DAC53401EVM — DAC53401 10-bit 1-channel DAC with NVM, buffered voltage output and I2C interface evaluation module
The DAC53401 evaluation module (EVM) is an easy-to-use platform for evaluating the functionality and performance of the DAC53401 device. DAC53401 is a single-channel, buffered, low-voltage output, digital-to-analog converter (DAC) in 10-bit resolution. The device provides unipolar (...)
ANALOG-ENGINEER-CALC — Analog engineer's calculator
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | Download |
---|---|---|
WSON (DSG) | 8 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.