DLP801XE
- 0.8-inch diagonal micromirror array
- 4K+ ( 3840 × 2400) display resolution
- 9.0-µm micromirror pitch
- ±14.5° micromirror tilt (relative to flat surface)
- Corner illumination
- Supports high optical power density for high-brightness large venue displays
- Up to 40W/cm 2 total optical power density
- 2xLVDS input data bus
- Supports 4K+ up to 60 Hz
- Laser-phosphor, and RGB laser supported by DLPC4420 display controller, DLPA100 power management and motor driver IC
The DLP801XE digital micromirror device (DMD) is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM) that enables bright 4K+ solid-state illuminated display systems. The TI DLP 0.8-inch 4K+ chipset comprises the DMD, two DLPC4420 display controllers, DLPA300 micromirror driver, and DLPA100 power and motor driver. The compact physical size of the chipset provides a complete system that enables small form factor 4K+ displays with solid-state illumination.
To help accelerate the design cycle, the DMD ecosystem includes established resources, which include production ready optical modules, optical module manufacturers, and design houses.
To learn more about how to start designing with the DMD, visit the Getting Started with TI DLP display technology page.
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DLP801XE 0.8 4K+ Digital Micromirror Device datasheet (Rev. B) | PDF | HTML | 22 Sep 2023 |
Application note | TI DLP® 디스플레이 기술 시작하기 (Rev. H) | PDF | HTML | 19 Apr 2024 | |
Application note | 開始使用 TI DLP® 顯示技術 (Rev. H) | PDF | HTML | 19 Apr 2024 | |
Application note | Getting Started With TI DLP® Display Technology (Rev. H) | PDF | HTML | 18 Apr 2024 | |
Product overview | TI DLP 4K Ultra High Definition (UHD) Display Chipset (Rev. A) | PDF | HTML | 17 Aug 2023 | |
Application note | DMD Optical Efficiency for Visible Wavelengths (Rev. B) | PDF | HTML | 10 Apr 2023 | |
Application note | DLP System Design: Brightness Requirements and Tradeoffs (Rev. C) | PDF | HTML | 05 May 2022 | |
White paper | TI DLP® technology for Laser TV displays (Rev. A) | 28 Aug 2018 | ||
White paper | TI DLP® technology for digital signage (Rev. A) | 28 Aug 2018 | ||
White paper | TI DLP® Products illuminating the way to next-generation 4K UHD applications | 20 Nov 2017 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
Package | Pins | Download |
---|---|---|
DLP-S600 (FYV) | 350 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.