DRV10970 12-V nominal, 3-A peak sensored sinusoidal or trapezoidal control 3-phase BLDC motor driver | TI.com

DRV10970
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
12-V nominal, 3-A peak sensored sinusoidal or trapezoidal control 3-phase BLDC motor driver

 

Description

The DRV10970 is an integrated three-phase BLDC motor driver for home appliance, cooling fans, and other general-purpose motor control applications. The embedded intelligence, small form factor, and simple pinout structure reduce the design complexity, board space, and system cost. The integrated protections improve the system robustness and reliability.

The output stage of DRV10970 consists of three half-bridges with RDSON of 400 mΩ (H + L). Each half-bridge is capable of driving up to 1-A RMS and 1.5-A peak output current. When the device enters sleep mode, it consumes typical 35 µA of current.

The advanced 180° sine-wave commutation algorithm is embedded into the device and achieves high efficiency, low torque ripple, and superior acoustic performance. The adaptive driving angle adjustment function achieves the most optimized efficiency regardless of the motor parameters and load conditions.

The DRV10970 is designed for either differential or single-ended Hall sensor based applications. The differential Hall signal inputs are detected by the integrated comparators. The device supports three Hall and single Hall based applications; the single Hall sensor mode reduces the system cost by eliminating two Hall sensors.

The device implements a standard control interface which includes PWM input (speed command), FG output (speed feedback), FR input (forward and reverse direction control), and RD output (motor lock indicator).

The DRV10970 device supports both 30° and 0° Hall placements (with respect to the corresponding phase BEMF). The device implements trapezoidal drive mode to address higher power requirement.

The DRV10970 device determines the rotor lock condition based on the absence of Hall input switching. The device will try again to spin the motor after an adjustable auto-retry time which can be configured by a capacitor connected to the RETRY pin.

The device incorporates multiple protection features: overcurrent, undervoltage, overtemperature, and locked rotor conditions to improve the system robustness.

The DRV10970 is packaged in a thermally-enhanced 24-pin TSSOP package (eco-friendly: RoHS and no Sb/Br).

Features

  • Wide Power Supply Voltage Range: 5 to 18 V
  • Integrated FETs: 1-A RMS, 1.5-A Peak Output
    Phase/Winding Current
  • Total Driver H + L RDSON: 400 mΩ
  • Embedded 180° Sine-Wave and Trapezoidal
    Commutations
  • Ultra-Low Power Consumption in Sleep Mode
    (35 µA)
  • Adaptive Drive Angle Adjustment
  • Three or Single Hall Sensor Option to Minimize
    System Cost
  • Motor Spin Direction Control
  • Configurable for 30° Hall Placement or 0° Hall
    Placement
  • Adjustable Retry Timing after Motor Lock
  • Programmable Current-Limit Function
  • Tachometer – Motor Speed Information on Open-
    Drain FG Pin
  • Motor Lock Report on Open-Drain RD Pin
  • Protection Features
    • Supply (VM) Undervoltage Lockout
    • Cycle-by-Cycle Current Limit
    • Overcurrent Protection (OCP)
    • Thermal Shutdown
    • Motor Lock Detect and Report

Parametrics

Compare all products in Brushless DC (BLDC) motor drivers Email Download to Excel
Part number Order Rating Control method Architecture RDS(ON) (HS + LS) (mOhms) Peak output current (A) Vs (Min) (V) Vs ABS (Max) (V) Control I/F Operating temperature range (C) Features Package Group Approx. price (US$)
DRV10970 Order now Catalog     Sinusoidal Control
Trapezoidal Control    
Integrated FET     400     3     5     20     1xPWM     -40 to 125     Adaptive Drive Angle Adjustment (ADAA)
Hall Element Comparators
Integrated Motor Control
Integrated FETs
Tach/FG Feedback    
HTSSOP | 24     0.75 | 1ku    
DRV10974 Order now Catalog     Sinusoidal Control     Integrated FET     750     2.5     4.4     20     1xPWM
Analog    
-40 to 125     Self-tuning
Rotor Lock Protection
Integrated Motor Control
Integrated FETs
Tach/FG Feedback    
HTSSOP | 16
WQFN | 16    
0.84 | 1ku    
DRV10975 Order now Catalog     Sinusoidal Control     Integrated FET     250     3     6.5     23     1xPWM
Analog
Serial    
-40 to 125     Buck Step Down Converter
Initial Position Detect (IPD)
Rotor Lock Protection
SPI/I2C
Integrated Motor Control
Integrated FETs
Tach/FG Feedback    
HTSSOP | 24
VQFN | 24    
0.92 | 1ku    
DRV11873 Order now Catalog     Trapezoidal Control     Integrated FET     450     2     5     20     1xPWM     -40 to 85     Rotor Lock Protection
Integrated Motor Control
Integrated FETs
Tach/FG Feedback    
HTSSOP | 16     0.70 | 1ku