DRV10974
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
12W, 12V 3-phase sensorless BLDC motor driver

 

Design kits & evaluation modules (1)

Name Part# Type
DRV10974 12-V, Three-Phase, Sensorless BLDC Motor Driver Evaluation Module DRV10974EVM Evaluation Modules & Boards

Reference designs

22-mm Diameter and Thermally Enhanced Three-Phase BLDC Motor Driver Reference Design

The TIDA-01619 provides a three-phase brushless DC (BLDC) motor driver solution for systems that have operating range from 4.4 V to 18 V.

This design features the DRV10974 motor driver with the ability to add MCU for closed loop speed control. The DRV10974 offers sensorless commutation with no need (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
DRV10974 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.