Product details

Vs (max) (V) 4.8 Vs (min) (V) 2.5 Peak output current (A) 0.24 Operating temperature range (°C) -40 to 85 Rating Catalog
Vs (max) (V) 4.8 Vs (min) (V) 2.5 Peak output current (A) 0.24 Operating temperature range (°C) -40 to 85 Rating Catalog
PICOSTAR (YMB) 6 0.96 mm² 1.2 x 0.8
  • Configurable for Linear or PWM Mode VCM
    Current Generation
  • High Efficiency PWM Current Control for VCM
  • Advanced Ringing Compensation
  • Integrated 10-bit D/A Converter for VCM Current
    Control
  • Protection
    • Open and Short-Circuit Detection
    • Undervoltage Lockout (UVLO)
    • Thermal Shutdown
    • Internal Current Limit for VCM Driver
    • 4-kV ESD-HBM
  • I2C Interface
  • Improved PWM-to-Linear Mode Setting Time vs.
    DRV201
  • Improved EMC Performance vs. DRV201
  • Improved PWM-to-Linear Mode Settling Time vs.
    DRV201
  • Improved EMC Performance vs. DRV201
  • Operating Temperature Range: –40°C to 85°C
  • 6-Ball WCSP Package With 0.4-mm Pitch
  • Max Die Size: 0.806 mm × 1.49 mm
  • Max Package Height: 0.3 mm
  • Configurable for Linear or PWM Mode VCM
    Current Generation
  • High Efficiency PWM Current Control for VCM
  • Advanced Ringing Compensation
  • Integrated 10-bit D/A Converter for VCM Current
    Control
  • Protection
    • Open and Short-Circuit Detection
    • Undervoltage Lockout (UVLO)
    • Thermal Shutdown
    • Internal Current Limit for VCM Driver
    • 4-kV ESD-HBM
  • I2C Interface
  • Improved PWM-to-Linear Mode Setting Time vs.
    DRV201
  • Improved EMC Performance vs. DRV201
  • Improved PWM-to-Linear Mode Settling Time vs.
    DRV201
  • Improved EMC Performance vs. DRV201
  • Operating Temperature Range: –40°C to 85°C
  • 6-Ball WCSP Package With 0.4-mm Pitch
  • Max Die Size: 0.806 mm × 1.49 mm
  • Max Package Height: 0.3 mm

The DRV201A is an advanced voice coil motor driver for camera auto focus. It has an integrated D/A converter for setting the VCM current. VCM current is controlled with a fixed frequency PWM controller or a linear mode driver. Current generation can be selected via I2C register. The DRV201A has an integrated sense resistor for current regulation and the current can be controlled through I2C.

When changing the current in the VCM, the lens ringing is compensated with an advanced ringing compensation function. Ringing compensation reduces the needed time for auto focus significantly. The device also has VCM short and open protection functions.

The DRV201A is an advanced voice coil motor driver for camera auto focus. It has an integrated D/A converter for setting the VCM current. VCM current is controlled with a fixed frequency PWM controller or a linear mode driver. Current generation can be selected via I2C register. The DRV201A has an integrated sense resistor for current regulation and the current can be controlled through I2C.

When changing the current in the VCM, the lens ringing is compensated with an advanced ringing compensation function. Ringing compensation reduces the needed time for auto focus significantly. The device also has VCM short and open protection functions.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet DRV201A Voice Coil Motor Driver for Camera Auto Focus datasheet (Rev. A) PDF | HTML 29 Oct 2014

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos