DRV411
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Hall-Effect Magnetic Sensor Signal Conditioning IC for Closed-Loop Applications

 

Design kits & evaluation modules (1)

Reference designs

100A Closed-Loop Current Sensor Reference Design using Bi-Polar Supplies

This TI Precision Verified Design provides a complete 100 A closed loop Hall based current sensor solution using the DRV411 with bi-polar popwer supplies.  The DRV411 provides Hall excitation, a compensation coil driver and a precision difference amplifier in a single package.  The unique (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.