DRV425
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Fully-integrated fluxgate magnetic sensor for open-loop applications

Fully-integrated fluxgate magnetic sensor for open-loop applications - DRV425
Datasheet
 

Models (1)

Title Category Type Date
DRV425 IBIS MODEL IBIS Model ZIP 21 Oct 2015

Design kits & evaluation modules (2)

Reference designs

±100A Bus Bar Current Sensor using Open-Loop Fluxgate Sensors Reference Design

This single-supply open loop current sensing solution to accurately measure dc, ac and pulsed currents. Allows highly accurate current measurements up to 110 A

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (3)

DRV425 Bus Bar FEMM Script  (ZIP 591 KB )    19 Apr 2017  
DRV425 Bus Bar Application Magnetic Field Calculator  (ZIP 226 KB )    05 Jan 2017  
DRV425 System Parameter Calculator  (ZIP 481 KB )    08 Oct 2015