DRV5015-Q1 Automotive 2 mT, 5.5 V hall effect latch | TI.com

DRV5015-Q1 (ACTIVE)

Automotive 2 mT, 5.5 V hall effect latch

 

Description

The DRV5015-Q1 is a low-voltage digital-latch Hall effect sensor designed for high-speed and high-temperature motor applications. Operating from a
2.5-V to 5.5-V power supply, the device senses magnetic flux density and presents a digital output based on predefined magnetic thresholds.

Alternating north and south magnetic poles are required to toggle the output and integrated hysteresis provides robust switching.

The device is offered in two magnetic threshold options and an inverted output option. The high magnetic sensitivity provides flexibility in low-cost magnet selection and component placement.

The device performs consistently across a wide ambient temperature range of –40°C to +150°C.

 

 

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 0: –40°C to 150°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H3A
    • Device CDM ESD Classification Level C6
  • Digital-Latch Hall Effect Sensor
  • High Magnetic Sensitivity:
    • DRV5015A1-Q1: ±0.7 mT (Typical)
    • DRV5015A2-Q1: ±1.8 mT (Typical)
    • DRV5015A3-Q1: ±1.8 mT (Inverted, Typical)
  • Integrated Hysteresis
  • Fast 30-kHz Sensing Bandwidth
  • 2.5-V to 5.5-V Operating VCC Range
  • Open-Drain Output Capable of 20-mA Output Current

All trademarks are the property of their respective owners.

Hall Effect Latch Magnetic Field Calculator

Gauss
Rectangle Cylinder
rec
Version
Distance of max-BOP
and min-BRP

Parametrics

Compare all products in Hall effect latches & switches Email Download to Excel
Part number Order Type Supply voltage (Vcc) (Min) (V) Supply voltage (Vcc) (Max) (V) Operate point (Max) (mT) Release point (Min) (mT) Output Operating temperature range (C) Package Group
DRV5015-Q1 Order now Latch     2.5     5.5     2
3.7    
-2
-3.7    
Open drain     -40 to 150     SOT-23 | 3    
DRV5013-Q1 Order now Latch     2.7     38     3.4
5
9
18    
-3.4
-5
-9
-18    
Open drain     -40 to 125
-40 to 150    
SOT-23 | 3
TO-92 | 3