Product details

Number of full bridges 2 Vs (min) (V) 4.5 Vs ABS (max) (V) 50 Full-scale current (A) 2.5 Peak output current (A) 4 RDS(ON) (HS + LS) (mΩ) 330 Sleep current (µA) 2 Control mode STEP/DIR Control interface Hardware (GPIO) Microstepping levels 256 Features Current Regulation, Integrated Current Sensing, Smart Tune, Stall Detection Rating Catalog Operating temperature range (°C) -40 to 125
Number of full bridges 2 Vs (min) (V) 4.5 Vs ABS (max) (V) 50 Full-scale current (A) 2.5 Peak output current (A) 4 RDS(ON) (HS + LS) (mΩ) 330 Sleep current (µA) 2 Control mode STEP/DIR Control interface Hardware (GPIO) Microstepping levels 256 Features Current Regulation, Integrated Current Sensing, Smart Tune, Stall Detection Rating Catalog Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4 VQFN (RGE) 24 16 mm² 4 x 4
  • PWM Microstepping Stepper Motor Driver
    • Simple STEP/DIR Interface
    • Up to 1/256 Microstepping Indexer
  • Integrated Current Sense Functionality
    • No Sense Resistors Required
    • ±4% Full-Scale Current Accuracy
  • Smart tune ripple control decay
  • Stall Detection using GPIO pins

  • 4.5 to 48-V Operating Supply Voltage Range
  • Low RDS(ON): 330 mΩ HS + LS at 24 V, 25°C
  • High Current Capacity: 2.5 A Full-Scale, 1.8 A rms
  • Supports 1.8 V, 3.3 V, 5.0 V Logic Inputs
  • Low-Current Sleep Mode (2 µA)
  • Spread spectrum clocking for low EMI
  • Small Package and Footprint

  • Protection Features
    • VM Undervoltage Lockout (UVLO)
    • Charge Pump Undervoltage (CPUV)
    • Overcurrent Protection (OCP)
    • Sensorless stall detection
    • Open Load Detection (OL)
    • Thermal Shutdown (OTSD)
    • Fault Condition Output (nFAULT)
  • PWM Microstepping Stepper Motor Driver
    • Simple STEP/DIR Interface
    • Up to 1/256 Microstepping Indexer
  • Integrated Current Sense Functionality
    • No Sense Resistors Required
    • ±4% Full-Scale Current Accuracy
  • Smart tune ripple control decay
  • Stall Detection using GPIO pins

  • 4.5 to 48-V Operating Supply Voltage Range
  • Low RDS(ON): 330 mΩ HS + LS at 24 V, 25°C
  • High Current Capacity: 2.5 A Full-Scale, 1.8 A rms
  • Supports 1.8 V, 3.3 V, 5.0 V Logic Inputs
  • Low-Current Sleep Mode (2 µA)
  • Spread spectrum clocking for low EMI
  • Small Package and Footprint

  • Protection Features
    • VM Undervoltage Lockout (UVLO)
    • Charge Pump Undervoltage (CPUV)
    • Overcurrent Protection (OCP)
    • Sensorless stall detection
    • Open Load Detection (OL)
    • Thermal Shutdown (OTSD)
    • Fault Condition Output (nFAULT)

The DRV8434A is a stepper motor driver for industrial and consumer applications. The device is fully integrated with two N-channel power MOSFET H-bridge drivers, a microstepping indexer, and integrated current sensing. The DRV8434A is capable of driving up to 2.5 A full-scale output current (dependent on PCB thermal design).

The DRV8434A uses an internal current sense architecture to eliminate the need for two external power sense resistors, saving PCB area and system cost. The device uses an internal PWM current regulation scheme with smart tune ripple control decay. Smart tune automatically adjusts for optimal current regulation, compensates for motor variation and aging effects and reduces audible noise from the motor.

A simple STEP/DIR interface allows an external controller to manage the direction and step rate of the stepper motor. The device can be configured in full-step to 1/256 microstepping. A low-power sleep mode is provided using a dedicated nSLEEP pin.

The DRV8434A features advanced stall detection algorithm configurable by two digital IO and one analog IO pins, and does not require an SPI interface to detect stall. By detecting motor stall, system designers can identify if the motor was obstructed and take action as needed which can improve efficiency, prevent damage and reduce audible noise. Other protection features include supply undervoltage, charge pump faults, overcurrent, short circuits, open load, and overtemperature. Fault conditions are indicated by the nFAULT pin.

The DRV8434A is a stepper motor driver for industrial and consumer applications. The device is fully integrated with two N-channel power MOSFET H-bridge drivers, a microstepping indexer, and integrated current sensing. The DRV8434A is capable of driving up to 2.5 A full-scale output current (dependent on PCB thermal design).

The DRV8434A uses an internal current sense architecture to eliminate the need for two external power sense resistors, saving PCB area and system cost. The device uses an internal PWM current regulation scheme with smart tune ripple control decay. Smart tune automatically adjusts for optimal current regulation, compensates for motor variation and aging effects and reduces audible noise from the motor.

A simple STEP/DIR interface allows an external controller to manage the direction and step rate of the stepper motor. The device can be configured in full-step to 1/256 microstepping. A low-power sleep mode is provided using a dedicated nSLEEP pin.

The DRV8434A features advanced stall detection algorithm configurable by two digital IO and one analog IO pins, and does not require an SPI interface to detect stall. By detecting motor stall, system designers can identify if the motor was obstructed and take action as needed which can improve efficiency, prevent damage and reduce audible noise. Other protection features include supply undervoltage, charge pump faults, overcurrent, short circuits, open load, and overtemperature. Fault conditions are indicated by the nFAULT pin.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
DRV8434 ACTIVE 48-V, 2.5-A bipolar stepper motor driver with integrated current sensing and 1/256 microstepping 48V, 2.5A bipolar stepper motor driver with integrated current sensing
DRV8434S ACTIVE 48-V, 2.5-A bipolar stepper motor driver, integrated current sensing & stall detection (SPI) 48V, 2.5A bipolar stepper motor driver, integrated current sensing & stall detection over SPI interface
DRV8889-Q1 ACTIVE Automotive, 50-V, 1.5-A, bipolar stepper motor driver w/integrated current sensing & stall detection 48V, 1.5A bipolar stepper motor driver, integrated current sensing & stall detection over SPI interface

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet DRV8434A Stepper Driver With Integrated Current Sense, 1/256 Microstepping, smart tune and Stall Detection using GPIO pins datasheet PDF | HTML 03 Dec 2020
Application note How to Improve Motion Smoothness and Accuracy of Stepper Motors (Rev. A) PDF | HTML 11 Oct 2021
Certificate DRV8434AEVM EU RoHS Declaration of Conformity (DoC) 03 Dec 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8434AEVM — DRV8434A stepper drivers with analog stall detection evaluation module

The DRV8434A evaluation module (EVM) allows easy evaluation of the DRV8434A device.

The DRV8434A devices are integrated motor-driver solutions for bipolar stepper motors. The device integrates two N-channel power MOSFET H-bridges, integrated current sense and regulation circuitry, analog stall (...)

User guide: PDF
Not available on TI.com
Package Pins Download
HTSSOP (PWP) 28 View options
VQFN (RGE) 24 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos