Product details

Number of full bridges 2 Vs (min) (V) 4.5 Vs ABS (max) (V) 50 Full-scale current (A) 2.5 Peak output current (A) 4 RDS(ON) (HS + LS) (mΩ) 330 Sleep current (µA) 2 Control mode STEP/DIR Control interface SPI Microstepping levels 256 Features Current Regulation, Integrated Current Sensing, Smart Tune, Stall Detection Rating Catalog Operating temperature range (°C) -40 to 125
Number of full bridges 2 Vs (min) (V) 4.5 Vs ABS (max) (V) 50 Full-scale current (A) 2.5 Peak output current (A) 4 RDS(ON) (HS + LS) (mΩ) 330 Sleep current (µA) 2 Control mode STEP/DIR Control interface SPI Microstepping levels 256 Features Current Regulation, Integrated Current Sensing, Smart Tune, Stall Detection Rating Catalog Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4 VQFN (RGE) 24 16 mm² 4 x 4
  • PWM Microstepping Stepper Motor Driver
    • SPI Interface with STEP/DIR pins
    • Up to 1/256 Microstepping Indexer
  • Integrated Current Sense Functionality
    • No Sense Resistors Required
    • ±4% Full-Scale Current Accuracy
  • Smart tune, slow, and mixed decay options
  • 4.5 to 48-V Operating Supply Voltage Range
  • Low RDS(ON): 330 mΩ HS + LS at 24 V, 25°C
  • High Current Capacity: 2.5 A Full-Scale, 1.8 A rms
  • TRQ_DAC bits to scale full-scale current
  • Configurable Off-Time PWM Chopping
    • 7-µs, 16-µs, 24-µs, or 32-µs
  • Supports 1.8 V, 3.3 V, 5.0 V Logic Inputs
  • Daisy Chain support with SPI
  • Low-Current Sleep Mode (2 µA)
  • Spread spectrum clocking for low EMI
  • Small Package and Footprint

  • Protection Features
    • VM Undervoltage Lockout (UVLO)
    • Charge Pump Undervoltage (CPUV)
    • Overcurrent Protection (OCP)
    • Sensorless stall detection
    • Open Load Detection (OL)
    • Overtemperature Warning (OTW)
    • Thermal Shutdown (OTSD)
    • Fault Condition Output (nFAULT)
  • PWM Microstepping Stepper Motor Driver
    • SPI Interface with STEP/DIR pins
    • Up to 1/256 Microstepping Indexer
  • Integrated Current Sense Functionality
    • No Sense Resistors Required
    • ±4% Full-Scale Current Accuracy
  • Smart tune, slow, and mixed decay options
  • 4.5 to 48-V Operating Supply Voltage Range
  • Low RDS(ON): 330 mΩ HS + LS at 24 V, 25°C
  • High Current Capacity: 2.5 A Full-Scale, 1.8 A rms
  • TRQ_DAC bits to scale full-scale current
  • Configurable Off-Time PWM Chopping
    • 7-µs, 16-µs, 24-µs, or 32-µs
  • Supports 1.8 V, 3.3 V, 5.0 V Logic Inputs
  • Daisy Chain support with SPI
  • Low-Current Sleep Mode (2 µA)
  • Spread spectrum clocking for low EMI
  • Small Package and Footprint

  • Protection Features
    • VM Undervoltage Lockout (UVLO)
    • Charge Pump Undervoltage (CPUV)
    • Overcurrent Protection (OCP)
    • Sensorless stall detection
    • Open Load Detection (OL)
    • Overtemperature Warning (OTW)
    • Thermal Shutdown (OTSD)
    • Fault Condition Output (nFAULT)

The DRV8434S is a stepper motor driver for industrial and consumer applications. The device is fully integrated with two N-channel power MOSFET H-bridge drivers, a microstepping indexer, and integrated current sensing. The DRV8434S is capable of driving up to 2.5-A full-scale output current (dependent on PCB design).

The DRV8434S uses an internal current sense architecture to eliminate the need for two external power sense resistors, saving PCB area and system cost. The device uses an internal PWM current regulation scheme selectable between smart tune, slow and mixed decay options. Smart tune automatically adjusts for optimal current regulation and reduces audible noise from the motor.

A simple SPI interface with STEP/DIR pins allows an external controller to manage the direction and step rate of the stepper motor. The device can be configured in full-step to 1/256 microstepping. With advanced stall detection algorithm, designers can detect if the motor stopped and take action as needed. The device also includes an integrated torque DAC which allows scaling the output current through SPI without needing to scale the VREF reference. Other protection features are provided for supply undervoltage, charge pump faults, overcurrent, short circuits, open load, and overtemperature. Fault conditions are indicated by the nFAULT pin.

A low-power sleep mode is provided for very low standby current using an nSLEEP pin. The device features full duplex, 4-wire synchronous SPI communication, with daisy chain support for up to 63 devices connected in series, for configurability and detailed fault reporting.

The DRV8434S is a stepper motor driver for industrial and consumer applications. The device is fully integrated with two N-channel power MOSFET H-bridge drivers, a microstepping indexer, and integrated current sensing. The DRV8434S is capable of driving up to 2.5-A full-scale output current (dependent on PCB design).

The DRV8434S uses an internal current sense architecture to eliminate the need for two external power sense resistors, saving PCB area and system cost. The device uses an internal PWM current regulation scheme selectable between smart tune, slow and mixed decay options. Smart tune automatically adjusts for optimal current regulation and reduces audible noise from the motor.

A simple SPI interface with STEP/DIR pins allows an external controller to manage the direction and step rate of the stepper motor. The device can be configured in full-step to 1/256 microstepping. With advanced stall detection algorithm, designers can detect if the motor stopped and take action as needed. The device also includes an integrated torque DAC which allows scaling the output current through SPI without needing to scale the VREF reference. Other protection features are provided for supply undervoltage, charge pump faults, overcurrent, short circuits, open load, and overtemperature. Fault conditions are indicated by the nFAULT pin.

A low-power sleep mode is provided for very low standby current using an nSLEEP pin. The device features full duplex, 4-wire synchronous SPI communication, with daisy chain support for up to 63 devices connected in series, for configurability and detailed fault reporting.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
DRV8434 ACTIVE 48-V, 2.5-A bipolar stepper motor driver with integrated current sensing and 1/256 microstepping 48V, 2.5A bipolar stepper motor driver with integrated current sensing
DRV8434A ACTIVE 48-V, 2.5-A bipolar stepper motor driver, integrated current sensing & stall detection (GPIO) 48V, 2.5A bipolar stepper motor driver, integrated current sensing & stall detection over Analog interface
DRV8889-Q1 ACTIVE Automotive, 50-V, 1.5-A, bipolar stepper motor driver w/integrated current sensing & stall detection 48V, 2.5A bipolar stepper motor driver, integrated current sensing & stall detection over SPI interface

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet DRV8434S Stepper Driver With Integrated Current Sense, 1/256 Microstepping, SPI Interface, Smart Tune Technology and Stall Detection datasheet PDF | HTML 07 Dec 2020
Application note How to Improve Motion Smoothness and Accuracy of Stepper Motors (Rev. A) PDF | HTML 11 Oct 2021
Certificate DRV8434SEVM EU RoHS Declaration of Conformity (DoC) 07 Dec 2020
User guide DRV8434SEVM GUI User's Guide 25 Nov 2020
EVM User's guide DRV8434SEVM User's Guide 25 Nov 2020
Application note How to Reduce Audible Noise in Stepper Motors PDF | HTML 21 Apr 2020
Application note Sensorless Stall Detection With the DRV8889-Q1 10 Jan 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8434SEVM — DRV8434S stepper drivers with stall detection and SPI interface evaluation module

The DRV8434S evaluation module (EVM) allows easy evaluation of the DRV8434S device.

The DRV8434S is a fully integrated stepper motor driver, supporting up to 2.5 A full scale current with an internal microstepping indexer, smart tune decay technology, advanced stall detection algorithm, and (...)

User guide: PDF
Not available on TI.com
Package Pins Download
HTSSOP (PWP) 28 View options
VQFN (RGE) 24 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos