DRV8886
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
37-V, 2-A bipolar stepper motor driver with integrated current sensing & 1/16 microstepping

 

Design kits & evaluation modules (1)

Name Part# Type
2.0A Stepper Motor Driver With Integrated Sense Resistor Evaluation Module DRV8886EVM Evaluation Modules & Boards

Reference designs

24V Stepper Motor Controller with Integrated Current Sense Reference Design

The TIDA-00867 reference design showcases the benefits of integrated current sensing for stepper motors. Integraded current sensing is available on the DRV8885. The DRV8885EVM to demonstrate this feature.

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

DRV8886EVM Firmware and GUI  (ZIP 12734 KB )    27 Jan 2017  

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
DRV8886 Download Download
Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.