DS125BR401A
- Low 65-mW/Channel (Typ) Power Consumption, With Option
to Power Down Unused Channels - Linear Equalization allows for Link Training in PCIe and SAS
- Supports Out-of-Band (OOB) Signaling
- Advanced Signal Conditioning B-Side I/O
- Receive CTLE up to 24 dB at 6 GHz
- Transmit (Tx) DE > 10 dB
- Tx Output Voltage: 700 mV to 1400 mV
- Advanced Signal Conditioning A-Side I/O
- Receive CTLE up to 10 dB at 6 GHz
- Linear output drive
- Output voltage range over 1200mV
- Programmable via Terminal Selection, EEPROM, or
SMBus Interface - Single Supply Voltage: 2.5 V or 3.3 V
- −40°C to 85°C Operating Temperature Range
- 4 kV HBM ESD Rating
- Flow-Thru Layout in 10mmx5.5mm 54-Terminal Leadless
WQFN Package
The DS125BR401A is an extremely low-power high-performance repeater/redriver designed to support four lanes carrying high speed interface up to 12 Gbps. The B-Side receivers continuous time linear equalizers (CTLE) provide high frequency boost of up to +24 dB at 6 GHz (12 Gbps) and are capable of opening an input eye that is completely closed due to inter symbol interference (ISI) induced by interconnect medium such as backplane traces or twinaxial copper cables. The programmable equalization allows maximum flexibility in the physical placement within the interconnect channel. The A-Side channel has a 10 dB linear equalizer and linear output driver.
The A-Side channel has a settable 3-10 dB linear equalizer coupled to a linear output driver. When operating in SAS-3 and PCIe Gen-3 applications the DS125BR401A preserves transmit signal characteristics allowing the host controller and the end point to negotiate transmit equalizer coefficients. This transparency to the link training protocol aides system level interoperability and minimum latency.
The programmable settings can be applied easily via Terminals, software (SMBus or I2C), or loaded via an external EEPROM. In EEPROM mode, the configuration information is automatically loaded on power up, which eliminates the need for an external microprocessor or software driver.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DS125BR401A Low-Power 12 Gbps 4-Lane Linear Repeater With Equalization datasheet (Rev. A) | PDF | HTML | 31 Mar 2014 |
Application note | Linear Repeaters Used in SAS/SATA Applications | PDF | HTML | 21 Sep 2015 | |
Application note | Channel Tuning Made Easy Using Linear Repeaters for 10G and 12G Applications | 20 Jan 2015 | ||
Application note | Understanding EEPROM Programming for High Speed Repeaters and Mux Buffers | 09 Oct 2014 | ||
EVM User's guide | DS125BR401AEVM User's Guide (Rev. A) | 31 Mar 2014 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DS125BR401AEVM — DS125BR401AEVM: 12-Gbps 4-Lane Repeater With Equalization Evaluation Module
The DS125BR401AEVM – SMA evaluation kit provides a complete high band-width platform to evaluate the signal integrity and signal conditioning features of the Texas Instruments DS125BR401A Redriver/Repeater with Equalization and De-emphasis. SMA edge launch connectors are used as the input and the (...)
SIGCONARCHITECT-WRTE — SigCon Architect With RTE v2.0.0.8
Supported products & hardware
Products
PCIe, SAS & SATA ICs
Ethernet retimers, redrivers & mux-buffers
Serial digital interface (SDI) ICs
Hardware development
GUI for evaluation module (EVM)
Evaluation board
Interface adapter
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
TIDA-00425 — 12 Gbps SAS-3 Link Extender Reference Design
Package | Pins | Download |
---|---|---|
WQFN (NJY) | 54 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.