DS64BR111
6.4-Gbps ultra low power 2-channel redriver with input equalization and output de-emphasis
DS64BR111
- Two Channel Repeater for up to 6.4 Gbps
- DS64BR111 : 1x Bidirectional Lane
- Low 65mW/Channel (Typical) Power Consumption, with Option to Power Down Unused Channels
- Advanced Signal Conditioning Features
- Receive Equalization up to +25 dB
- Transmit De-Emphasis up to -12 dB
- Transmit VOD Control: 700 to 1200 mVp-p
- < 0.2 UI of Residual DJ at 6.4 Gbps
- Programmable via Pin Selection, EEPROM or SMBus Interface
- Single Supply Operation Selectable: 2.5V or 3.3v
- Flow-Thru Pinout in 4mmx4mm 24-Pin Leadless WQFN Package
- >5kV HBM ESD Rating
- Industrial -40 to 85°C Operating Temperature Range
All trademarks are the property of their respective owners.
The DS64BR111 is an extremely low power, high performance dual-channel repeater for serial links with data rates up to 6.4 Gbps. The DS64BR111 pinout is configured as one bidirectional lane (one transmit, one receive channel).
The DS64BR111 features a powerful 4-stage continuous time linear equalizer (CTLE) to provide a boost of up to +25 dB at 3.2 GHz and open an input eye that is completely closed due to inter-symbol interference (ISI) induced by the interconnect mediums such as an FR-4 backplane or AWG-30 cables. The transmitter features a programmable output de-emphasis driver with up to -12 dB and allows amplitude voltage levels to be selected from 700 mVp-p to 1200 mVp-p to suit multiple application scenarios.
The programmable settings can be applied via pin settings, SMBus (I2C) protocol or an external EEPROM. When operating in the EEPROM mode, the configuration information is automatically loaded on power up – This eliminates the need for an external microprocessor or software driver.
Part of TI's PowerWise family of energy efficient devices, the DS64BR111 consumes just 65 mW/channel (typical), and allow the option to turn-off unused channels. This ultra low power consumption eliminates the need for external heat sinks and simplifies thermal management in active cable applications.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DS64BR111 Ultra Low Pwr 6.4 Gbps 2-Chan Repeatr w/Input Equal datasheet (Rev. C) | 15 Apr 2013 | |
User guide | DS64BR111EVK User's Guide (Rev. A) | 20 Sep 2016 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DS64BR111EVK — DS64BR111EVK Evaluation Module
The DS64BR111EVK SMA evaluation kit provides a complete high bandwidth platform to evaluate the SAS/SATA signal conditioning features of the Texas Instruments DS64BR111 Repeater. The DS64BR111EVK can be used for standard compliance testing, performance evaluation, and initial system (...)
SIGCONARCHITECT-WRTE — SigCon Architect With RTE v2.0.0.8
Supported products & hardware
Products
PCIe, SAS & SATA ICs
Ethernet retimers, redrivers & mux-buffers
Serial digital interface (SDI) ICs
Hardware development
GUI for evaluation module (EVM)
Evaluation board
Interface adapter
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | Download |
---|---|---|
WQFN (RTW) | 24 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.