DS90LV011AH

ACTIVE

High temperature 3-V LVDS differential driver

Product details

Function Driver Protocols LVDS Number of transmitters 1 Number of receivers 0 Supply voltage (V) 3.3 Signaling rate (Mbps) 400 Input signal LVCMOS, LVTTL Output signal LVDS Rating Catalog Operating temperature range (°C) -40 to 125
Function Driver Protocols LVDS Number of transmitters 1 Number of receivers 0 Supply voltage (V) 3.3 Signaling rate (Mbps) 400 Input signal LVCMOS, LVTTL Output signal LVDS Rating Catalog Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • –40°C to 125°C operating temperature range
  • Conforms to TIA/EIA-644-A standard
  • >400-Mbps (200-MHz) switching rates
  • 700-ps (100-ps typical) maximum differential skew
  • 1.5-ns maximum propagation delay
  • Single 3.3-V power supply
  • ±350-mV differential signaling
  • Power off protection (outputs in TRI-STATE)
  • Pinout simplifies PCB layout
  • Low power dissipation (23 mW at 3.3 V typical)
  • 5-Pin SOT-23 package
  • Pin compatible with SN65LVDS1
  • –40°C to 125°C operating temperature range
  • Conforms to TIA/EIA-644-A standard
  • >400-Mbps (200-MHz) switching rates
  • 700-ps (100-ps typical) maximum differential skew
  • 1.5-ns maximum propagation delay
  • Single 3.3-V power supply
  • ±350-mV differential signaling
  • Power off protection (outputs in TRI-STATE)
  • Pinout simplifies PCB layout
  • Low power dissipation (23 mW at 3.3 V typical)
  • 5-Pin SOT-23 package
  • Pin compatible with SN65LVDS1

The DS90LV011AH is an LVDS driver optimized for high data rate and low power applications. The DS90LV011AH is a current mode driver allowing power dissipation to remain low even at high frequency. In addition, the short circuit fault current is also minimized. The device is designed to support data rates in excess of 400Mbps (200MHz) utilizing Low Voltage Differential Signaling (LVDS) technology.

The device is offered in a 5-pin SOT-23 package. The LVDS outputs have been arranged for easy PCB layout. The differential driver outputs provide low electromagnetic interference (EMI) with its typical low output swing of 350 mV. The DS90LV011AH can be paired with its companion single line receiver, the DS90LT012AH, or with any of TI’s LVDS receivers, to provide a high-speed LVDS interface.

The DS90LV011AH is an LVDS driver optimized for high data rate and low power applications. The DS90LV011AH is a current mode driver allowing power dissipation to remain low even at high frequency. In addition, the short circuit fault current is also minimized. The device is designed to support data rates in excess of 400Mbps (200MHz) utilizing Low Voltage Differential Signaling (LVDS) technology.

The device is offered in a 5-pin SOT-23 package. The LVDS outputs have been arranged for easy PCB layout. The differential driver outputs provide low electromagnetic interference (EMI) with its typical low output swing of 350 mV. The DS90LV011AH can be paired with its companion single line receiver, the DS90LT012AH, or with any of TI’s LVDS receivers, to provide a high-speed LVDS interface.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
DS90LV011AQ-Q1 ACTIVE Automotive LVDS differential driver Automotive grade with temperature range from –40°C to +125°C

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet DS90LV011AH High Temperature 3-V LVDS Differential Driver datasheet (Rev. C) PDF | HTML 12 Jul 2021
Application note An Overview of LVDS Technology 05 Oct 1998

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS90LV047-48AEVM — DS90LV047-48AEVM evaluation module

The DS90LV047-48AEVM is an evaluation module (EVM) designed for performance and functional evaluation of Texas Instruments' DS90LV047A 3-V LVDS quad CMOS differential line driver and DS90LV048A 3-V LVDS CMOS differential line receiver. With this kit, users can quickly evaluate the output (...)
User guide: PDF
Not available on TI.com
Simulation model

DS90LV011A IBIS Model

SNLM047.ZIP (17 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos