DS90LV011AH High Temperature 3V LVDS Differential Driver | TI.com

DS90LV011AH (ACTIVE) High Temperature 3V LVDS Differential Driver

 

Recommended alternative parts

Description

The DS90LV011AH is an LVDS driver optimized for high data rate and low power applications. The DS90LV011AH is a current mode driver allowing power dissipation to remain low even at high frequency. In addition, the short circuit fault current is also minimized. The device is designed to support data rates in excess of 400Mbps (200MHz) utilizing Low Voltage Differential Signaling (LVDS) technology.

The device is offered in a 5-pin SOT-23 package. The LVDS outputs have been arranged for easy PCB layout. The differential driver outputs provide low electromagnetic interference (EMI) with its typical low output swing of 350 mV. The DS90LV011AH can be paired with its companion single line receiver, the DS90LT012AH, or with any of TI’s LVDS receivers, to provide a high-speed LVDS interface.

Features

  • –40°C to 125°C Operating Temperature Range
  • Conforms to TIA/EIA-644-A Standard
  • >400-Mbps (200-MHz) Switching Rates
  • 700-ps (100-ps Typical) Maximum Differential Skew
  • 1.5-ns Maximum Propagation Delay
  • Single 3.3-V Power Supply
  • ±350-mV Differential Signaling
  • Power Off Protection (Outputs in TRI-STATE)
  • Pinout Simplifies PCB Layout
  • Low Power Dissipation (23 mW at 3.3 V Typical)
  • 5-Pin SOT-23 Package
  • Pin Compatible With SN65LVDS1

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Buffers, drivers/receivers & cross-points Email Download to Excel
Part number Order Device type Protocols Number of Tx Number of Rx Input signal Output signal Signaling rate (Mbps) ESD HBM (kV) Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
DS90LV011AH Order now Driver     LVDS     1     0     LVTTL
LVCMOS    
LVDS     400     9     -40 to 125     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
DS90LT012AH Order now Receiver     LVDS     0     1     LVDS
CML
LVPECL    
CMOS     400     2     -40 to 125     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
DS90LV011AQ-Q1 Order now Driver     LVDS     1     0     LVTTL
LVCMOS    
LVDS     400     8     -40 to 125     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)