DS90LV049H High Temperature 3V LVDS Dual Line Driver and Receiver Pair | TI.com

DS90LV049H
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
High Temperature 3V LVDS Dual Line Driver and Receiver Pair

 

Recommended alternative parts

  • DS90LV049  -  Industrial temperature range from –40°C to +85°C
  • DS90LV049Q-Q1  -  Automotive grade with temperature range from –40°C to +125°C

Description

The DS90LV049H is a dual CMOS differential line driver-receiver pair designed for applications requiring ultra low power dissipation, exceptional noise immunity, and high data throughput. The device is designed to support data rates in excess of 400 Mbps utilizing Low Voltage Differential Signaling (LVDS) technology. The DS90LV049H TSSOP package allows for flow-through routing for easy PCB layout.

The DS90LV049H drivers accept LVTTL/LVCMOS signals and translate them to LVDS signals. The receivers accept LVDS signals and translate them to 3-V CMOS signals. The LVDS input buffers have internal fail-safe biasing that places the outputs to a known H (high) state for floating receiver inputs. In addition, the DS90LV049H supports a TRI-STATE function for a low idle power state when the device is not in use.

The EN and EN inputs are ANDed together and control the TRI-STATE outputs. The enables are common to all four gates.

Features

  • High Temperature +125°C Operating Range
  • Up to 400-Mbps Switching Rates
  • Flow-Through Pinout Simplifies PCB Layout
  • 50-ps Typical Driver Channel-to-Channel Skew
  • 50-ps Typical Receiver Channel-to-Channel Skew
  • 3.3-V Single Power Supply Design
  • TRI-STATE Output Control
  • Internal Fail-Safe Biasing of Receiver Inputs
  • Low Power Dissipation (70 mW at 3.3-V Static)
  • High Impedance on LVDS Outputs on Power Down
  • Conforms to TIA/EIA-644-A LVDS Standard
  • Available in Low Profile 16-Pin TSSOP Package

All trademarks are the property of their respective owners.

Parametrics

Compare all products in LVDS, M-LVDS & PECL Email Download to Excel
Part number Order Function Protocols Number of Tx Number of Rx Signaling rate (Mbps) Input signal Output signal Package Group Operating temperature range (C) Rating
DS90LV049H Order now Transceiver     LVDS     2     2     400     LVTTL
LVCMOS
LVDS    
LVCMOS
LVDS    
TSSOP | 16     -40 to 125     Catalog