HDC1008 Low Power, 4% Accuracy Digital Humidity Sensor with Integrated Temperature Sensor | TI.com

HDC1008
This product continues to be in production to support existing customers.
Low Power, 4% Accuracy Digital Humidity Sensor with Integrated Temperature Sensor

 

Not Recommended for New Designs (NRND)

Replaced By HDC2010 – The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.

TI does not recommend using this part in a new design. This product continues to be in production to support existing customers.

Description

The HDC1008 is a digital humidity sensor with integrated temperature sensor that provides excellent measurement accuracy at very low power. The device measures humidity based on a novel capacitive sensor. The humidity and temperature sensors are factory calibrated. The innovative WLCSP (Wafer Level Chip Scale Package) simplifies board design with the use of an ultra-compact package. The sensing element of the HDC1008 is placed on the bottom part of the device, which makes the HDC1008 more robust against dirt, dust, and other environmental contaminants. The HDC1008 is functional within the full –40°C to +125°C temperature range.

Features

  • Relative Humidity (RH) Operating Range 0% to
    100%
  • 14 Bit Measurement Resolution
  • Relative Humidity Accuracy ±4%
  • Temperature Accuracy ±0.2 °C
  • 200 nA Sleep Mode Current
  • Average Supply Current:
    • 820 nA @ 1sps, 11 bit RH Measurement
    • 1.2 µA @ 1sps, 11 bit RH and Temperature
      Measurement
  • Supply Voltage 3 V to 5 V
  • Tiny 2 mm × 1.6 mm Device Footprint
  • I2C Interface