INA282 80V, Bi-Directional, Low-/High-Side, Voltage Output Current Sense Amplifier | TI.com

INA282 (ACTIVE)

80V, Bi-Directional, Low-/High-Side, Voltage Output Current Sense Amplifier

 

Other gain values available

INA282: 50V/V | INA283: 200V/V | INA284: 500V/V | INA285: 1000V/V | INA286: 100V/V |

Automotive versions available

INA282-Q1 | INA283-Q1 | INA284-Q1 | INA285-Q1 | INA286-Q1 |

Description

The INA28x family includes the INA282, INA283, INA284, INA285, and INA286 devices. These devices are voltage output current shunt monitors that can sense drops across shunts at common-mode voltages from –14 V to +80 V, independent of the supply voltage. The low offset of the zero-drift architecture enables current sensing with maximum drops across the shunt as low as 10 mV full-scale.

These current sense amplifiers operate from a single +2.7-V to +18-V supply, drawing a maximum of 900 µA of supply current. These devices are specified over the extended operating temperature range of –40°C to +125°C, and offered in SOIC-8 and VSSOP-8 packages.

Features

  • Wide Common-Mode Range: –14 V to +80 V
  • Offset Voltage: ±20 µV
  • CMRR: 140 dB
  • Accuracy:
    • ±1.4% Gain Error (Max)
    • 0.3 µV/°C Offset Drift
    • 0.005%/°C Gain Drift (Max)
  • Available Gains:
    • 50 V/V: INA282
    • 100 V/V: INA286
    • 200 V/V: INA283
    • 500 V/V: INA284
    • 1000 V/V: INA285
  • Quiescent Current: 900 µA (Max)

View more

Parametrics Compare all products in Current sense amplifiers analog output

 
Common mode voltage (Max) (V)
Common mode voltage (Min) (V)
Input offset (+/-) (Max) (uV)
Input offset drift (+/-) (Typ) (uV/C)
Gain (V/V)
Gain error (%)
Gain error drift (+/-) (Max) (ppm/°C)
CMRR (Min) (dB)
Bandwidth (kHz)
Supply Voltage (Max) (V)
Supply Voltage (Min) (V)
Iq (Max) (mA)
Number of channels (#)
Comparators (#)
Features
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
INA282
80    
-14    
70    
0.3    
100
1000
200
50
500    
1.4
1.6    
50    
120    
10
4
2    
18    
2.7    
0.9    
1    
0    
Bi-directional
Low-side Capable    
Catalog    
-40 to 125    
SOIC | 8
VSSOP | 8    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    

Design tool

INA282 Error Analysis

0.001m ≤ 
 mOhm ≤ 100m
0.0001 ≤ 
A
A ≤ 100 
2.7 ≤ 
V ≤ 18
-14 ≤ 
V ≤ 80
-40 ≤ 
C ≤ 125