INA282 (ACTIVE)

80V, Bi-Directional, Low-/High-Side, Voltage Output Current Sense Amplifier

 

Models (3)

Title Category Type Size (KB) Date Views
INA282 PSpice Model (Rev. A) PSpice Model ZIP 166 KB 26 Sep 2011 0 views
INA282 TINA-TI Reference Design TINA-TI Reference Design TSC 144 KB 04 Jan 2011 0 views
INA282 TINA-TI Spice Model TINA-TI Spice Model TSM 26 KB 04 Jan 2011 0 views

Design kits & evaluation modules (1)

Name Part# Type
INA282-286 Evaluation Module INA282-286EVM Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

Current Shunt Monitor with Transient Robustness Reference Design

This high-side current shunt monitor is used to measure the voltage developed across a current-sensing resistor when current passes through it.

Additionally, an external protection circuit is implemented to provide surge and fast-transient protection and demonstrate the different immunity levels to (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Development tools (1)

Name Part# Type
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation

INA282 Error Analysis

0.001m ≤ 
 mOhm ≤ 100m
0.0001 ≤ 
A
A ≤ 100 
2.7 ≤ 
V ≤ 18
-14 ≤ 
V ≤ 80
-40 ≤ 
C ≤ 125