ISO1042-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive, isolated CAN transceiver with 70-V bus fault protection and flexible data rate

 

Quality & environmental data

Part# Eco Plan* Lead / Ball Finish MSL Rating / Peak Reflow Material Content DPPM / MTBF / FIT Rate Qualification Summary Ongoing reliability monitoring
RoHS Compliant ISO1042BQDWQ1     Green (RoHS & no Sb/Br)   NIPDAU   Level-3-260C-168 HR View   View View
RoHS Compliant ISO1042BQDWRQ1     Green (RoHS & no Sb/Br)   NIPDAU   Level-3-260C-168 HR View   View View
RoHS Compliant ISO1042BQDWVQ1     Green (RoHS & no Sb/Br)   NIPDAU   Level-3-260C-168 HR View   View View
RoHS Compliant ISO1042BQDWVRQ1     Green (RoHS & no Sb/Br)   NIPDAU   Level-3-260C-168 HR View   View View
RoHS Compliant ISO1042QDWQ1     Green (RoHS & no Sb/Br)   NIPDAU   Level-3-260C-168 HR View   View View
RoHS Compliant ISO1042QDWRQ1     Green (RoHS & no Sb/Br)   NIPDAU   Level-3-260C-168 HR View   View View
RoHS Compliant ISO1042QDWVQ1     Green (RoHS & no Sb/Br)   NIPDAU   Level-3-260C-168 HR View   View View
RoHS Compliant ISO1042QDWVRQ1     Green (RoHS & no Sb/Br)   NIPDAU   Level-3-260C-168 HR View   View View

* Eco-friendly classification: RoHS, RoHS Exempt or non-RoHS & Green or non-Green-please click on the Product Content Details "View" link in the table above for the latest information and additional product content details.

If the information you are requesting is not available online at this time, contact the Customer Support Center regarding the availability of this information.