L293 Quadruple Half-H Drivers | TI.com

L293
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Quadruple Half-H Drivers

Quadruple Half-H Drivers - L293
Datasheet
 

Recommended alternative parts

  • DRV8844  -  Provides better thermal efficiency and a smaller package
  • DRV8870  -  Simple and efficient solution for Brushed-DC motor control
  • DRV8886AT  -  Simple and efficient solution for Stepper motor control

Description

The L293 and L293D devices are quadruple high-current half-H drivers. The L293 is designed to provide bidirectional drive currents of up to 1 A at voltages from 4.5 V to 36 V. The L293D is designed to provide bidirectional drive currents of up to 600-mA at voltages from 4.5 V to 36 V. Both devices are designed to drive inductive loads such as relays, solenoids, DC and bipolar stepping motors, as well as other high-current/high-voltage loads in positive-supply applications.

Each output is a complete totem-pole drive circuit, with a Darlington transistor sink and a pseudo- Darlington source. Drivers are enabled in pairs, with drivers 1 and 2 enabled by 1,2EN and drivers 3 and 4 enabled by 3,4EN.

The L293 and L293D are characterized for operation from 0°C to 70°C.

Features

  • Wide Supply-Voltage Range: 4.5 V to 36 V
  • Separate Input-Logic Supply
  • Internal ESD Protection
  • High-Noise-Immunity Inputs
  • Output Current 1 A Per Channel (600 mA for
    L293D)
  • Peak Output Current 2 A Per Channel (1.2 A for
    L293D)
  • Output Clamp Diodes for Inductive Transient
    Suppression (L293D)