A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Same functionality with different pin-out to the compared device
DRV8904-Q1 ACTIVE Automotive, 40-V, 6-A, 4 channel half-bridge motor driver with advance diagnostics Wider voltage range (4.5V min), more current (1A per output), smaller package size, advanced diagnostics
Similar functionality to the compared device
DRV8231A ACTIVE 35-V, 3.7-A H-bridge motor driver with integrated current regulation & current-sense feedback Increased voltage range (33V), increased current (3.7A), integrated current sensing, smaller package size
DRV8243-Q1 ACTIVE Automotive 40-V, 12-A H-bridge driver with integrated current sensing and feedback increased voltage range (35V), more current (12A), integrated current sense and diagnostics, smaller package size

Product details

Vs ABS (max) (V) 36 Rating Catalog Operating temperature range (°C) 0 to 70
Vs ABS (max) (V) 36 Rating Catalog Operating temperature range (°C) 0 to 70
PDIP (NE) 16 180.972 mm² 19.8 x 9.14
  • Wide Supply-Voltage Range: 4.5 V to 36 V
  • Separate Input-Logic Supply
  • Internal ESD Protection
  • High-Noise-Immunity Inputs
  • Output Current 1 A Per Channel (600 mA for
    L293D)
  • Peak Output Current 2 A Per Channel (1.2 A for
    L293D)
  • Output Clamp Diodes for Inductive Transient
    Suppression (L293D)
  • Wide Supply-Voltage Range: 4.5 V to 36 V
  • Separate Input-Logic Supply
  • Internal ESD Protection
  • High-Noise-Immunity Inputs
  • Output Current 1 A Per Channel (600 mA for
    L293D)
  • Peak Output Current 2 A Per Channel (1.2 A for
    L293D)
  • Output Clamp Diodes for Inductive Transient
    Suppression (L293D)

The L293 and L293D devices are quadruple high-current half-H drivers. The L293 is designed to provide bidirectional drive currents of up to 1 A at voltages from 4.5 V to 36 V. The L293D is designed to provide bidirectional drive currents of up to 600-mA at voltages from 4.5 V to 36 V. Both devices are designed to drive inductive loads such as relays, solenoids, DC and bipolar stepping motors, as well as other high-current/high-voltage loads in positive-supply applications.

Each output is a complete totem-pole drive circuit, with a Darlington transistor sink and a pseudo- Darlington source. Drivers are enabled in pairs, with drivers 1 and 2 enabled by 1,2EN and drivers 3 and 4 enabled by 3,4EN.

The L293 and L293D are characterized for operation from 0°C to 70°C.

The L293 and L293D devices are quadruple high-current half-H drivers. The L293 is designed to provide bidirectional drive currents of up to 1 A at voltages from 4.5 V to 36 V. The L293D is designed to provide bidirectional drive currents of up to 600-mA at voltages from 4.5 V to 36 V. Both devices are designed to drive inductive loads such as relays, solenoids, DC and bipolar stepping motors, as well as other high-current/high-voltage loads in positive-supply applications.

Each output is a complete totem-pole drive circuit, with a Darlington transistor sink and a pseudo- Darlington source. Drivers are enabled in pairs, with drivers 1 and 2 enabled by 1,2EN and drivers 3 and 4 enabled by 3,4EN.

The L293 and L293D are characterized for operation from 0°C to 70°C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
DRV8844 ACTIVE 60-V, 2.5-A dual H-bridge motor driver with bipolar (+/-30v) supply & independent 1/2-bridge control Provides better thermal efficiency and a smaller package
Similar functionality to the compared device
DRV8876 ACTIVE 40-V, 3.5-A H-bridge motor driver with integrated current sensing & current-sense feedback Reduces BOM cost, board space and power consumption with integrated current sensing.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet L293x Quadruple Half-H Drivers datasheet (Rev. D) PDF | HTML 03 Nov 2015

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos