Product details

Number of input channels 1 Rating Automotive Operating temperature range (°C) -40 to 150
Number of input channels 1 Rating Automotive Operating temperature range (°C) -40 to 150
TSSOP (PW) 16 32 mm² 5 x 6.4
  • AEC-Q100 Qualified for Automotive Applications:
    • Temperature grade 0: –40°C to 150°C, TA
  • Magnet-free operation
  • Sub-micron precision
  • Adjustable sensing range (through coil design)
  • Lower system cost
  • Remote sensor placement (decoupling the LDC from harsh environments)
  • High durability (by virtue of contact-less operation)
  • Insensitivity to environmental interference (such as dirt, dust, water, oil)
  • Supply voltage, analog: 4.75 V to 5.25 V
  • Supply voltage, IO: 1.8 V to 5.25 V
  • Supply current (without LC tank): 1.7 mA
  • RP resolution: 16-bit
  • L resolution: 24-bit
  • LC frequency range: 5 kHz to 5 MHz
  • AEC-Q100 Qualified for Automotive Applications:
    • Temperature grade 0: –40°C to 150°C, TA
  • Magnet-free operation
  • Sub-micron precision
  • Adjustable sensing range (through coil design)
  • Lower system cost
  • Remote sensor placement (decoupling the LDC from harsh environments)
  • High durability (by virtue of contact-less operation)
  • Insensitivity to environmental interference (such as dirt, dust, water, oil)
  • Supply voltage, analog: 4.75 V to 5.25 V
  • Supply voltage, IO: 1.8 V to 5.25 V
  • Supply current (without LC tank): 1.7 mA
  • RP resolution: 16-bit
  • L resolution: 24-bit
  • LC frequency range: 5 kHz to 5 MHz

The LDC1001-Q1 device is a 4.75-V to 5.25-V automotive-qualified inductance-to-digital converter designed for parallel resistance (Rp) and inductance (L) measurements. Inductive sensing technology enables precise measurement of linear or angular position of metal targets in automotive and industrial applications.

Inductive sensing is a contactless, short-range sensing technology that can enable high-resolution sensing of conductive targets in the presence of dust, dirt, oil, and moisture, which can be used by applications in harsh environments.

The LDC1001-Q1 system consists of an inductive sensor, typically a PCB coil, and a conductive target.

The LDC1001-Q1 is available in a 16-pin TSSOP package and offers several modes of operation. A serial peripheral interface (SPI) simplifies connection to an MCU.

The LDC1001-Q1 device is a 4.75-V to 5.25-V automotive-qualified inductance-to-digital converter designed for parallel resistance (Rp) and inductance (L) measurements. Inductive sensing technology enables precise measurement of linear or angular position of metal targets in automotive and industrial applications.

Inductive sensing is a contactless, short-range sensing technology that can enable high-resolution sensing of conductive targets in the presence of dust, dirt, oil, and moisture, which can be used by applications in harsh environments.

The LDC1001-Q1 system consists of an inductive sensor, typically a PCB coil, and a conductive target.

The LDC1001-Q1 is available in a 16-pin TSSOP package and offers several modes of operation. A serial peripheral interface (SPI) simplifies connection to an MCU.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LDC1001-Q1 Inductance to Digital Converter datasheet PDF | HTML 14 Nov 2019

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos