LM1085 (ACTIVE)

3A Fixed / Adjustable Output Linear Regulator

3A Fixed / Adjustable Output Linear Regulator - LM1085
 

Models (8)

Title Category Type Size (KB) Date Views
LM1085_ADJ Unencrypted PSpice Transient Model PSpice Model ZIP 1 KB 16 Apr 2015 92 views
LM1085_12P0 Unencrypted PSpice Transient Model PSpice Model ZIP 1 KB 16 Apr 2015 53 views
LM1085_5P0 Unencrypted PSpice Transient Model PSpice Model ZIP 1 KB 16 Apr 2015 49 views
LM1085_3P3 Unencrypted PSpice Transient Model PSpice Model ZIP 1 KB 16 Apr 2015 58 views
LM1085_5P0 PSpice Transient Model PSpice Model ZIP 34 KB 03 Jun 2014 36 views
LM1085_12P0 PSpice Transient Model PSpice Model ZIP 34 KB 03 Jun 2014 43 views
LM1085_ADJ PSpice Transient Model PSpice Model ZIP 34 KB 03 Jun 2014 44 views
LM1085_3P3 PSpice Transient Model PSpice Model ZIP 34 KB 03 Jun 2014 35 views

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

Thermal Printing with the PRU-ICSS on the BeagleBone Black Reference Design

The Programmable Realtime Unit – Industrial Communications Sub-System (PRU-ICSS) is a versatile component of the AM335x SoC that enables real-time, deterministic, fast GPIO control, even when running a non-deterministic operating system. This reference design provides a concrete use case and (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Models (8)

Title Category Type Size (KB) Date Views
LM1085_ADJ Unencrypted PSpice Transient Model PSpice Model ZIP 1 KB 16 Apr 2015 92 views
LM1085_12P0 Unencrypted PSpice Transient Model PSpice Model ZIP 1 KB 16 Apr 2015 53 views
LM1085_5P0 Unencrypted PSpice Transient Model PSpice Model ZIP 1 KB 16 Apr 2015 49 views
LM1085_3P3 Unencrypted PSpice Transient Model PSpice Model ZIP 1 KB 16 Apr 2015 58 views
LM1085_5P0 PSpice Transient Model PSpice Model ZIP 34 KB 03 Jun 2014 36 views
LM1085_12P0 PSpice Transient Model PSpice Model ZIP 34 KB 03 Jun 2014 43 views
LM1085_ADJ PSpice Transient Model PSpice Model ZIP 34 KB 03 Jun 2014 44 views
LM1085_3P3 PSpice Transient Model PSpice Model ZIP 34 KB 03 Jun 2014 35 views

WEBENCH® Designer LM1085

  Min   Max Range
Vin  V 13.5 to 25.0V
Product Option
Vout  V
Iout  A ≤ 3.0A
Ambient Temp  °C -40.0 to 125.0°C